Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Digital Input LB1015A

LB1015A
  • 15-channel
  • Active digital signal 24 V DC
  • Installation in Zone 2 or safe area
  • Positive or negative logic selectable
  • Simulation mode for service operations (forcing)
  • Permanently self-monitoring
  • Module can be exchanged under voltage

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LB1015A

Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies LB9***
Power consumption0.6 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Input
Input resistance10 kΩ
Digital input
Number of channels15
Connectionchannel I: 9+, 8-; channel II: 10+, 8-; channel III: 11+, 8-; channel IV: 12+, 8-;
channel V: 13+, 8-; channel VI: 14+, 8-; channel VII: 15+, 8-; channel VIII: 16+, 8-;
channel IX: 1+, 8-; channel X: 2+, 8-; channel XI: 3+, 8-; channel XII: 4+, 8-;
channel XIII: 5+, 8-; channel XIV: 6+, 8-; channel XV: 7+, 8-
Digital signals (active)DC 24 V (30 V max.)
Switching point: ON< 12 V
Switching point: OFF> 2 V
Minimum pulse duration40 ms
Indicators/settings
LED indicatorLED green: supply
LED red: communication fault
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F) , 70 °C (non-Ex)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 when mounted on backplane
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 130 g
Dimensions32.5 x 100 x 102 mm (1.28 x 3.9 x 4 inch)
Data for application in connection with hazardous areas
CertificatePF 08 CERT 1234 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-11:2007
EN 60079-15:2010
International approvals
ATEX approvalPF 08 CERT 1234 X
IECEx approvalBVS 09.0037X
Approved forEx nA [ic] IIC T4 Gc
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: LB1015A

Product Documentation: LB1015A

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF55 KB
Manuals
ManualENGPDF5367 KB

Design / Simulation: LB1015A

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ167 KB
EPLAN macros LB-System / EPLAN-Makros LB-SystemALLZIP65808 KB

Approvals: LB1015A

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
DEKRA EXAM IECEx Certificate of ConformityIECEx BVS 09.0037XALLLINK---
DNV MarineTAA0000034ALLPDF110 KB
Europe Pepperl+Fuchs ATEX Category 3 G Certificate of ConformityPF 08 CERT 1234 XALLPDF1503 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1069CALLPDF1040 KB
PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.