Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | backplane bus | |
Rated voltage | 12 V DC , only in connection with the power supplies LB9*** | |
Power consumption | 0.7 W | |
Internal bus | ||
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit | |
Digital input | ||
Number of channels | 8 | |
Sensor interface | ||
Connection | NAMUR sensor | |
Connection [2] | volt-free contact | |
Connection | channel I: 1+, 2-; channel II: 3+, 4-; channel III: 5+, 6-; channel IV: 7+, 8-; channel V: 9+, 10-; channel VI: 11+, 12-; channel VII: 13+, 14-; channel VIII: 15+, 16- | |
Rated values | acc. to EN 60947-5-6 (NAMUR) | |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / ± 0.2 mA | |
Voltage | 8.2 V | |
Internal resistor | 1 kΩ | |
Line fault detection | can be switched on/off for each channel via configuration tool | |
Connection | mechanical switch with additional resistors (see connection diagram) proximity sensors without additional wiring | |
Short-circuit | < 360 Ω | |
Open-circuit | < 0.35 mA | |
Minimum pulse duration | 1 ms | |
Indicators/settings | ||
LED indicator | LED green: supply LED red: line fault |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 when mounted on backplane | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) |
|
Mass | approx. 130 g | |
Dimensions | 32.5 x 100 x 102 mm (1.28 x 3.9 x 4 inch) | |
Data for application in connection with hazardous areas | ||
EU-Type Examination Certificate | PTB 03 ATEX 2042 | |
Marking | II (1) G [Ex ia] IIC II (1) D [Ex ia] IIIC |
|
Input | ||
Voltage | 14.9 V | |
Current | 15.7 mA | |
Power | 58.2 mW (linear characteristic) | |
Certificate | PF 08 CERT 1234 X | |
Marking | II 3 G Ex nA IIC T4 Gc | |
Galvanic isolation | ||
Input/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2009 EN 60079-11:2007 EN 60079-15:2010 EN 61241-11:2006 |
|
International approvals | ||
ATEX approval | PF 08 CERT 1234 X PTB 03 ATEX 2042 | |
UL approval | E106378 | |
Control drawing | 116-0321 | |
Approved for | cUL (Canada): CL I Zn. 2 IIC; IS circuits for CL I Zn. 0 IIC ULus (USA): CL I Div. 2 Grp. A, B, C, D; IS circuits for CL I, II, III Div. 1 Grp. A, B, C, D, E, F, G |
|
IECEx approval | BVS 09.0037X | |
Approved for | Ex nA [ia Ga] IIC T4 Gc [Ex ia Da] IIIC |
|
EAC approval | Russia: RU C-IT.MIII06.B.00129 | |
Marine approval | ||
Lloyd Register | 15/20021 | |
DNV GL Marine | TAA0000034 | |
American Bureau of Shipping | T1450280/UN | |
Bureau Veritas Marine | 22449/B0 BV |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 5367 KB |
CAE | Language | File Type | File Size |
---|---|---|---|
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 172 KB |
EPLAN macros LB-System / EPLAN-Makros LB-System | ALL | ZIP | 65808 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
DEKRA EXAM IECEx Certificate of Conformity | IECEx BVS 09.0037X | ALL | LINK | --- |
DNV Marine | TAA0000034 | ALL | 110 KB | |
Europe PTB II (2) D II (1D) I (M1) I (M2) II (1) D II (2) G | PTB 03 ATEX 2042X | ALL | 1651 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G Certificate of Conformity | PF 08 CERT 1234 X | ALL | 1503 KB | |
Lloyd's Register Marine | LR2003616TA-02 | ALL | 557 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1) | CML 21UKEX2663X | ALL | 332 KB | |
Control Drawings | ||||
Control drawing CSA / Control drawing CSA | ALL | 50 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1065F | ALL | 1046 KB |