Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product LB5104A
Not available for purchase
Not available for purchase

RTD Converter LB5104A

LB5104A
  • 4 channels
  • Inputs Ex ia
  • Mounting in Zone 2, Class I/Div.2 or in the safe area
  • Converter for 2-, 3- and 4-wire RTDs (Pt100 ... Pt1000), slide wire sensors etc.
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD)
  • Permanently self-monitoring
  • Module can be exchanged under voltage

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LB5104A

Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies LB9***
Power consumption0.6 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
temperature input
Number of channels4
Suitable field devices
Field deviceresistance thermometer
Field device [2]slide-wire sensors
Field device [3]potentiometer
Field device interface
Connection2-wire sensor
Connection [2]3-wire sensor
Connection [3]4-wire sensor
Connectionchannel I: resistance/potentiometer input 1 ... 4
channel II: resistance/potentiometer input 5 ... 8
channel III: resistance/potentiometer input 9 ... 12
channel IV: resistance/potentiometer input 13 ... 16
Measurement rangePt100 (18-390 Ω) (500 Ω incl. line resistance)
Pt200 (37-780 Ω)
Pt500 (92-1952 Ω)
Pt1000 (185-3905 Ω)
Ni100 (69-270 Ω)
Ni500 (345-1350 Ω)
Ni1000 (690-2700 Ω)
Slide-wire sensor0 ... 10 kΩ
Measuring current200 µA
Smallest span50 Ω for 0.1 % accuracy
Linearity error0.1 %
Conversion timemax. 500 ms (4 channels)
max. 1 s (for 4x 3-wire Pt100)
Busy after download5 ... 15 s
Lead resistancemax. 50 Ω per strand
Line fault detectioncan be switched on/off for each channel via configuration tool
Short-circuit< 10 Ω
Open-circuit> 1 kΩ
Transfer characteristics
Deviation
Influence of ambient temperaturemax. 0,1 %/10 K
Indicators/settings
LED indicationLED green: supply
LED red: line fault, collective alarm , flashing: communication error
Codingoptional mechanical coding via front socket
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-56
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 when mounted on backplane
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 150 g
Dimensions32.5 x 100 x 102 mm (1.28 x 3.9 x 4 inch)
Data for application in connection with hazardous areas
EU-type examination certificatePTB 03 ATEX 2042
MarkingEx-Hexagon II (1) G [Ex ia] IIC
Ex-Hexagon II (1) D [Ex ia] IIIC
Input
Voltage7.14 V
Current70 mA
Power123 mW (linear characteristic)
CertificatePF 08 CERT 1234 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-11:2007
EN 60079-15:2010
EN 61241-11:2006
International approvals
ATEX approvalPF 08 CERT 1234 X PTB 03 ATEX 2042
UL approvalE106378
Control drawing116-0322
Approved forcUL (Canada): CL I Zn. 2 IIC; IS circuits for CL I Zn. 0 IIC
ULus (USA): CL I Div. 2 Grp. A, B, C, D; IS circuits for CL I, II, III Div. 1 Grp. A, B, C, D, E, F, G
IECEx approvalBVS 09.0037X
Approved forEx nA [ia Ga] IIC T4 Gc
[Ex ia Da] IIIC
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV
General information
System informationThe module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity.
For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210101
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: LB5104A

Function

The RTD converter accepts 2-, 3-, 4-wire RTD signals (Pt100 ... Pt1000) and slide-wire sensors from the field. Ni100 through Ni1000 can also be connected.

Open and short-circuit line faults are detected.

The intrinsically safe inputs are galvanically isolated from the bus and the power supply.

Product Documentation: LB5104A

Language Selection:
ManualsLanguageFile TypeFile Size
ManualENGPDF5367 KB

Design / Simulation: LB5104A

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ172 KB
EPLAN macros LB-System / EPLAN-Makros LB-SystemALLZIP65808 KB

Approvals: LB5104A

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada UL cULE106378 cUL (QUZW7)ALLLINK---
DEKRA EXAM IECEx Certificate of ConformityIECEx BVS 09.0037XALLLINK---
DNV MarineTAA0000034ALLPDF110 KB
Europe PTB II (2) D II (1D) I (M1) I (M2) II (1) D II (2) GPTB 03 ATEX 2042XALLPDF1651 KB
Europe Pepperl+Fuchs ATEX Category 3 G Certificate of ConformityPF 08 CERT 1234 XALLPDF1503 KB
USA ULE106378 UL (QUZW)ALLLINK---
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1)CML 21UKEX2663XALLPDF332 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF96 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1066EALLPDF1042 KB
PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.