Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Slots | ||
---|---|---|
Occupied slots | 1 | |
Supply | ||
Connection | backplane bus | |
Rated voltage | 12 V DC , only in connection with the power supplies LB9*** | |
Power dissipation | 1.3 W | |
Power consumption | 1.8 W | |
Internal bus | ||
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit | |
Digital input | ||
Number of channels | 2 | |
Sensor interface | ||
Connection | NAMUR sensor | |
Connection [2] | volt-free contact | |
Connection [3] | active binary signal 24 V DC | |
Connection | channel I: 2+, 5-; channel II: 3+, 6- | |
Rated values | acc. to EN 60947-5-6 (NAMUR) | |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / ± 0.2 mA | |
Voltage | 8.2 V | |
Internal resistor | 1 kΩ | |
Line fault detection | can be switched on/off for each channel via configuration tool | |
Connection | mechanical switch with additional resistors (see connection diagram) proximity sensors without additional wiring | |
Short-circuit | < 360 Ω | |
Open-circuit | < 0.35 mA | |
Minimum pulse duration | 1 ms | |
Digital output | ||
Number of channels | 1 | |
Suitable field devices | ||
Field device | Solenoid Valve | |
Field device [2] | audible alarm | |
Field device [3] | visual alarm | |
Connection | channel I: 1+, 4- | |
Open loop voltage | 24 V | |
Current limit | 75 mA | |
Internal resistor | 210 Ω | |
Line fault detection | can be switched on/off for each channel via configuration tool , also when turned off (every 2.5 s the valve is turned on for 2 ms) | |
Short-circuit | < 110 Ω | |
Open-circuit | > 1.2 kΩ | |
Response time | 20 ms (depending on bus cycle time) | |
Watchdog | within 0.5 s the device goes in safe state, e.g. after loss of communication | |
Indicators/settings | ||
LED indication | LED green: supply LED red: line fault, per channel LED yellow: signal (status), per channel |
|
Coding | optional mechanical coding via front socket | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Environmental test | EN 60068-2-14 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Damaging gas | EN 60068-2-42 | |
Relative humidity | EN 60068-2-56 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) , 70 °C (non-Ex) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 when mounted on backplane | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) |
|
Mass | approx. 110 g | |
Dimensions | 16 x 100 x 102 mm (0.63 x 3.9 x 4 inch) | |
Data for application in connection with hazardous areas | ||
Input | ||
Voltage | 14 V | |
Current | 16 mA | |
Power | 55 mW (linear characteristic) | |
Internal capacitance | 1.65 µF | |
Internal inductance | 0 mH | |
Output | ||
Voltage | 27.8 V | |
Current | 183 mA | |
Power | 1270 mW | |
Internal capacitance | 3.3 µF | |
Internal inductance | 0 mH | |
Certificate | PF 08 CERT 1234 X | |
Marking | II 3 G Ex nA [ic] IIB T4 Gc | |
Galvanic isolation | ||
Input/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V | |
Output/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2009 EN 60079-11:2007 EN 60079-15:2010 |
|
International approvals | ||
ATEX approval | PF 08 CERT 1234 X | |
IECEx approval | BVS 09.0037X | |
Approved for | Ex nA [ic] IIC T4 Gc |
|
EAC approval | Russia: RU C-IT.MIII06.B.00129 | |
Marine approval | ||
Lloyd Register | 15/20021 | |
DNV GL Marine | TAA0000034 | |
American Bureau of Shipping | T1450280/UN | |
Bureau Veritas Marine | 22449/B0 BV | |
General information | ||
System information | The module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity. For use in hazardous areas (e. g. Zone 2 or Zone 22) the module must be installed in an appropriate enclosure. |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210101 |
ECLASS 10.0.1 | 27210101 |
ECLASS 9.0 | 27210101 |
ECLASS 8.0 | 27210101 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The digital output features 1 output with 2 feedback inputs.
The device can be used to switch solenoids, sounders, or indicators (without line fault detection) in the field. Furthermore, the device accepts digital input signals of NAMUR sensors or mechanical contacts from the field.
Open and short-circuit line faults are detected.
The inputs and the output are galvanically isolated from the bus and the power supply.
Product information | Language | File Type | File Size |
---|---|---|---|
Selection table - Solenoid driver/valve combinations | ENG | 299 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 64 KB | |
Manual | ENG | 974 KB | |
Manuals | |||
Manual LB Hardware | ENG | 6842 KB |
CAE | Language | File Type | File Size |
---|---|---|---|
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 224 KB |
EPLAN macros LB-System / EPLAN-Makros LB-System | ALL | ZIP | 65808 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
DEKRA EXAM IECEx Certificate of Conformity | IECEx BVS 09.0037X | ALL | LINK | --- |
DNV Marine | TAA0000034 | ALL | 110 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G Certificate of Conformity | PF 08 CERT 1234 X | ALL | 1503 KB |