Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 100 ... 1000 mm | |
Adjustment range | 110 ... 1000 mm | |
Dead band | 0 ... 100 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 200 kHz | |
Response delay | approx. 100 ms | |
Resolution | 1 mm | |
Linearity | frontal | |
Nominal ratings | ||
Linearity error | ≤ ± 2 mm | |
Temperature drift | ≤ ± 2.5 % | |
Time delay before availability | ≤ 120 ms | |
Limit data | ||
Permissible cable length | max. 20 m | |
Indicators/operating means | ||
LED green | flashes: IO-Link ON |
|
LED yellow | on: object within measuring range | |
Electrical specifications | ||
Rated operating voltage | 24 V DC | |
Operating voltage | 12 ... 30 V DC (including ripple) | |
Ripple | ≤ 10 % | |
No-load supply current | ≤ 50 mA | |
Interface | ||
Interface type | IO-Link | |
Switching output | ||
Output type | 1 switch output PNP, NO (SIO mode) | |
Operating current | ≤ 200 mA , short-circuit/overload protected | |
Switching frequency | 5 Hz | |
Voltage drop | ≤ 2 V | |
Off-state current | ≤ 0.01 mA | |
Switch-on delay | ≤ 100 ms | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007+A1:2012 IEC 60947-5-2:2007 + A1:2012 |
|
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Shock resistance | 30 g , 11 ms period | |
Vibration resistance | 10 ... 55 Hz , Amplitude ± 1 mm | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Degree of protection | IP67 | |
Material | ||
Housing | brass, nickel-plated | |
Transducer | epoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT | |
Installation position | any position | |
Mass | 90 g | |
Dimensions | ||
Length | 90 mm | |
Diameter | 18 mm | |
Mounting | max. tightening torque: : 60 Nm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
This ultrasonic sensor is a contactless distance sensor based on the echo run time principle. It is suitable for the detection of solid, liquid or powder sound-reflecting objects.
The IO-Link interface makes it ideally suited to applications in which the consistent communication of process, parameter and diagnostic data through to sensor level plays an important role.
Product information | Language | File Type | File Size |
---|---|---|---|
Installation and user instructions for offline parameterization of IO-Link sensors | ENG | 1788 KB | |
Brief Instructions | |||
Instruction leaflet / Beipackzettel | ALL | 532 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 41 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 62 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2946B | ALL | 47 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5477 | ALL | 40 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
IODD for IODD-Standard 1.0.1 / IODD für IODD-Standard 1.0.1 | V1.12 | ZIP | 88 KB |
Software Tools | |||
IO-Link Offline Parameterization Tool / IO-Link Offline-Parametriertool | V1.00.006 / 2022-07-10 | ZIP | 96138 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|