Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Bus termination module, bus termination |
Supply | ||
---|---|---|
Connection | backplane bus | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Environmental test | EN 60068-2-14 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Damaging gas | EN 60068-2-42 | |
Relative humidity | EN 60068-2-78 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 50 m/s2, number of shock directions 6, number of shocks per direction 100 | |
Vibration resistance | frequency range 5 ... 500 Hz, amplitude 5 ... 13.2 Hz ± 1.5 mm, 13.2 ... 100 Hz 1g, sweep rate 1 octave/min, duration 10 sweeps 5 Hz - 100 Hz - 5 Hz | |
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 (module) , a separate housing is required acc. to the system description | |
Mass | approx. 350 g | |
Dimensions | 28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 97 ATEX 1074 U | |
Marking | II 2 G Ex d IIC | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2009 EN 60079-1:2007 EN 60079-11:2007 EN 60079-26:2007 EN 61241-11:2006 |
|
International approvals | ||
EAC approval | Russia: RU C-IT.MIII06.B.00129 | |
Marine approval | ||
Lloyd Register | 15/20021 | |
American Bureau of Shipping | T1450280/UN | |
Bureau Veritas Marine | 22449/B0 BV | |
General information | ||
System information | The module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210190 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The device acts as a bus termination resistor to ensure signals are not reflected at the end of the line.
It must be used in each last station of a bus line.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Communication Redundancy for Uninterrupted Operation | ENG | 529 KB | |
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field Devices | ENG | 208 KB | |
Application Report - Space Saving Extension for Existing Plants | ENG | 300 KB | |
Application Report - Using Remote I/O Systems for the Efficient Digitalization of Plants | ENG | 371 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual - FB-Remote-I/O-System | ENG | 5670 KB | |
FB Hardware Manual | ENG | 9157 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Bureau Veritas (Maritime) Marine | 22449/C0 BV | ALL | 590 KB | |
DNV Marine | TAA0000034 | ALL | 110 KB | |
Europe PTB ATEX Category 2 G | PTB 97 ATEX 1074U | ALL | 2619 KB | |
Lloyd's Register Marine | LR2003616TA-02 | ALL | 557 KB | |
United Kingdom CML UKEX Category II 2 G UK-Type Examination Certificate | CML 23UKEX2152U | ALL | 159 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) | TDOC-2039CENG | ENG | 1141 KB |