| Product Description | ||
| Single head system | ||
| General specifications | ||
| Sensing range | 30 ... 500 mm | |
| Adjustment range | 50 ... 500 mm | |
| Unusable area | 0 ... 30 mm 1) | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 380 kHz | |
| Electrical specifications | ||
| Operating voltage | 10 ... 30 V DC , ripple 10 %SS | |
| No-load supply current | ≤ 30 mA | |
| Input | ||
| Input type | 1 pulse input for transmitter pulse (clock) 0-level (active): < 5 V (UB > 15 V) 1-level (inactive): > 10 V ... +UB (UB > 15 V) 0-level (active): < 1/3 UB (10 V < UB < 15 V) 1-level (inactive): > 2/3 UB ... +UB (10 V < UB < 15 V) |
|
| Pulse length | 5 ... 100 µs (typ. 50 µs) 2) | |
| Pause length | ≥ 50 x pulse length | |
| Impedance | 10 kOhm internal connected to +UB | |
| Output | ||
| Output type | 1 pulse output for echo run time, short-circuit proof open collector PNP with pulldown resistor = 22 kOhm level 0 (no echo): -UB level 1 (echo detected): ≥ (+UB-2 V) |
|
| Rated operating current | 15 mA , short-circuit/overload protected | |
| Temperature influence | the echo propagation time: 0.17 % / K | |
| Approvals and certificates | ||
| UL approval | cULus Listed, General Purpose | |
| CSA approval | cCSAus Listed, General Purpose | |
| Ambient conditions | ||
| Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Mechanical specifications | ||
| Connection type | Connector M12 x 1 , 4-pin | |
| Protection degree | IP67 | |
| Material | ||
| Housing | ABS | |
| Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
| Mass | 110 g | |
| Instruction leaflets | Language | File Type | File Size |
| Beipackzettel/Instruction leaflet | ALL | 100 KB |
| CAD | File Type | File Size |
| 3D Modell/3D model | IGS | 207 KB |
| 3D Modell/3D model | STP | 140 KB |
| Certificates | Certificate No. | File Type | File Size |
| US CA UL General Purpose | E87056 | LINK | --- |
| Europe Pepperl+Fuchs 2004/108/EC (EMC) Declaration of Conformity | PF 08 CERT 1262 | 357 KB | |
| US CA CSA | 1007121 (LR96321-2) | 101 KB |
| Accessories | Name |
| V1-G-2M-PVC | Female connector |
| V1-W-2M-PVC | Female connector |