Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Adapter cable V1-G-2M-PVC-USBA

V1-G-2M-PVC-USBA
  • USB 2.0
  • Suitable for 12 MBit/s (full speed)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1-G-2M-PVC-USBA

Product Description
Adapter cable, M12 to USB, 4-pin PVC cable
General specifications
Number of pins4
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2Male connector
Construction type 2straight
Threading 2Type A USB
Electrical specifications
Operating voltagemax. 30 V DC
Operating currentmax. 100 mA
Ambient conditions
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
Mechanical specifications
Degree of protectionIP65/IP67
Material
CablePVC
Slotted nutplastic
Cable
Sheath diameter∅ 3.8 mm
Colorgrey
Cores4 x 0.09 mm2
Conductor construction7 x 0.127 mm ∅ 28AWG/2C
Shieldgrid
Length2 m

Classifications

SystemClasscode
ECLASS 13.027060307
ECLASS 12.027060307
ECLASS 11.027060307
ECLASS 10.0.127060307
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1-G-2M-PVC-USBA