Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
ASK CAB-524
Product Description |
Connecting cable, RJ-10 to USB |
General specifications |
Number of pins | 4 |
Connection 1 | Male connector |
Construction type 1 | straight |
Threading 1 | Type A USB |
Connection 2 | Male connector |
Construction type 2 | straight |
Threading 2 | RJ-10 |
Mechanical specifications |
Material | |
| Cable | PUR |
Cable | |
| Color | black |
| Shield | grid |
| Length | approx. 2 m |
Classifications
System | Classcode |
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
ASK CAB-524