| Product Description | ||
| Initiator tester | ||
| Electrical specifications | ||
| Operating voltage | 18 V, two 9 V block batteries included with delivery | |
| Mechanical specifications | ||
| Connection | 4 connection terminals for 0 V, 18 V (pulsed, testoutput 1 and 2) |
|
| Dimensions | 110 mm x 68 mm x 33 mm | |