Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
PROFIBUS Gateway, double master for 2 AS-Interface networks |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
PLC-Functionality | activateable | |
Duplicate address detection | from AS-Interface slaves | |
Earth fault detection | integrated | |
EMC monitoring | integrated | |
Diagnostics function | Extended function via display | |
UL File Number | E223772 | |
Functional safety related parameters | ||
MTTFd | 80 a at 30 °C | |
Indicators/operating means | ||
Display | Illuminated graphical LC display for addressing and error messages | |
LED PROFIBUS | PROFIBUS master detected; LED green | |
LED AS-i ACTIVE | AS-Interface operation normal; LED green | |
LED CONFIG ERR | configuration error; LED red | |
LED PRG ENABLE | autom. programming; LED green | |
LED POWER | voltage ON; LED green | |
LED PRJ MODE | projecting mode active; LED yellow | |
LED U AS-i | AS-Interface voltage; LED green | |
Switch SET | Selection and setting of a slave address | |
OK button | Mode selection traditional-graphical/confirmation | |
Button MODE | Mode selection PRJ-operation/save configuration/cursor | |
ESC button | Mode selection traditional-graphical/cancel | |
Electrical specifications | ||
Insulation voltage | ≥ 500 V | |
Rated operating voltage | from AS-Interface | |
Rated operating current | approx. 200 mA from AS-Interface circuit 1 approx. 70 mA from AS-Interface segment 2 |
|
Interface 1 | ||
Interface type | RS-485 | |
Protocol | PROFIBUS DP V1 | |
Transfer rate | 9.6 kBit/s / 12 MBit/s , Automatic baud rate detection | |
Interface 2 | ||
Interface type | RS 232, serial Diagnostic Interface |
|
Transfer rate | 19,2 kBit/s | |
Connection | ||
PROFIBUS | Sub-D interface | |
AS-Interface | spring terminals, removable | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61326:2003 | |
Degree of protection | EN 60529:2000 | |
AS-Interface | EN 62026-2:2013 | |
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -15 ... 75 °C (5 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | 420 g | |
Dimensions | ||
Height | 120 mm | |
Width | 75 mm | |
Length | 76 mm | |
Construction type | Low profile housing , Stainless steel |
System | Classcode |
---|---|
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121535 |
The VBG-PB-K20-DMD is a PROFIBUS Gateway with 2 AS-Interface masters in accordance with AS-Interface Specification 3.0 in IP20. The design is especially suitable for use in the switch cabinet.
The VBG-PB-K20-DMD is a modular PROFIBUS slave. This means that the user can use the PROFIBUS configuration tool to specify what data will be transferred via the PROFIBUS. This makes it possible to adjust the amount of data to be transferred via PROFIBUS.
In addition, this gateway supports acyclical communication of the PROFIBUSDP V1. These acyclical services can be used to access a mailbox in the gateway that provides access to all the data made available by the AS-Interface/PROFIBUS Gateway.
A push button can be used to accept the target configuration and to adjust the PROFIBUS address and baud rate. There are 7 LEDs on the front panel, showing the current status of the AS-Interface line.
In the case of the AS-Interface Gateway with graphical display, the AS-Interface circuit can be placed in service and the test of the connected periphery can be kept entirely separate from the commissioning of the PROFIBUS and the programming. On-site operation with the aid of the graphical display and 4 push buttons makes it possible to show all functions on the display that are covered by the AS-i Control Tools software for other AS-Interface masters. An additional RS 232-socket offers the option of reading data via gateway, network and function as part of advanced local diagnostics directly from the gateway.
PLC functionality
Optionally the gateway is also available with PLC-functionality. Therefor you can order a code key VAZ-CTR additionally.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Installation instructions VBG-PB-K20-DMD / Montageanweisung VBG-PB-K20-DMD | ALL | 687 KB | |
Manuals | |||
Manual AS-Interface 3.0 Command Interface | ENG | 3265 KB | |
Manual VBG-PB-K20-D, VBG-PB-K20-DMD | ENG | 4564 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2606 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
AS-International Association AS-Interface | 124801 | ALL | 104 KB | |
US CA UL | E223772 | ALL | LINK | --- |
Worldwide AS-International Association AS-Interface | 75601 | ALL | 617 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2449C | ALL | 109 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
multipurpose GSD for Profibus-Gateway / Vielzweck GSD für Profibus-Gateway | 10/2012 | ZIP | 21 KB |
multipurpose GSD for Profibus-Gateway with IO-swap / Vielzweck GSD für Profibus-Gateway mit IO-swap | 2013-02 | ZIP | 509 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|