Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VAA-4A-70MM
Product Description |
AS-Interface module for stack light |
General specifications |
Node type | Standard node |
AS-Interface specification | V3.0 |
Required gateway specification | ≥ V2.0 |
UL File Number | E223176 |
Functional safety related parameters |
MTTFd | 300 a |
Indicators/operating means |
LED FAULT | communication error / address is 0; LED red |
LED AS-i | AS-Interface voltage; LED green |
LED AUX | ext. auxiliary voltage UAUX ; LED green |
Electrical specifications |
Auxiliary voltage (output) | 20 ... 30 V DC PELV |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface |
Rated operating current | ≤ 210 mA |
Output |
Number/Type | 4 semiconductor relay outputs |
Supply | from AS-Interface or from external auxiliary voltage as required UAUX |
Voltage | 21 ... 31 V |
Current | AS-interface: ≤ 200 mA for the stack light UAUX: ≤ 300 mA per light element |
Programming instructions |
Profile | S-8.F |
IO code | 8 |
ID code | F |
Data bits (function via AS-Interface) | InputOutput |
| D0 | - OUT1 |
| D1 | - OUT2 |
| D2 | - OUT3 |
| D3 | - OUT4 |
Parameter bits (programmable via AS-i) | function |
| P0 | Communication monitoring P0 = 0 monitoring = off, the outputs maintain the status if communication fails P0 = 1 monitoring = on, i.e. if communication fails, the outputs are deenergised (default settings) |
| P1 | not used |
| P2 | not used |
| P3 | not used |
Ambient conditions |
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) |
Mechanical specifications |
Degree of protection | IP65 |
Connection | Bayonet system |
Dimensions | |
| Height | 70 mm |
| Diameter | 70 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Details:
VAA-4A-70MM
Product Documentation:
VAA-4A-70MM
Design / Simulation:
VAA-4A-70MM
Associated Products:
VAA-4A-70MM
Accessory of |
|
|
|
G10 ultra compact module, 4 outputsfa |
|
Accessories |
|
|
|
Stack light assembly mounting, straightfa |
|
|
|
|
Stack light terminal base with cover platefa |
|
|
|
|
Stack light LED permanent light element, yellowfa |
|
|
|
|
Stack light LED permanent light elementt, redfa |
|
|
|
|
Stack light LED permanent light element, greenfa |
|
|
|
|
Stack light LED permanent light element, multicolorfa |
|
|
|
|
Stack light LED permanent light element, lemon yellowfa |
|
|
|
|
Stack light assembly mounting, angledfa |
|
|
|
|
Stack light terminal base with cover platefa |
|
|
|
|
Stack light LED permanent light element, clearfa |
|
|
|
|
Stack light LED permanent light element, bluefa |
|
|
|
|
Stack light solid light element, clearfa |
|
|
|
|
Stack light solid light element, yellowfa |
|
|
|
|
Stack light permanent light element, greenfa |
|
|
|
|
Stack light solid light element, redfa |
|
|
|
|
Stack light solid light element, bluefa |
|