Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Pneumatic module 4 inputs/2 pneumatic outputs |
General specifications | ||
---|---|---|
Node type | A/B node | |
AS-Interface specification | V3.0 | |
Required gateway specification | ≥ V2.1 | |
Functional safety related parameters | ||
MTTFd | 44 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
LED PWR | AS-Interface voltage; LED green | |
LED AUX | ext. auxiliary voltage UAUX ; LED green | |
LED IN | switching state (input); 4 LED yellow | |
LED OUT | Switching state (output); 2 LED yellow | |
Electrical specifications | ||
Auxiliary voltage (input) | 24 V DC ± 15 % PELV | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface 24 V DC PELV according to IEC 364-4-41 from external auxiliary voltage UAUX |
|
Rated operating current | ≤ 45 mA (without sensors) ≤ 200 mA (complete) |
|
Input | ||
Number/Type | 2x 2 inputs for 2- or 3-wire sensors (PNP), DC | |
Supply | from AS-Interface | |
Current loading capacity | ≤ 200 mA , short-circuit protected | |
Switching point | OFF: ≤ 1.5 mA ON: ≥ 5 mA, ≥ 10 V |
|
Output | ||
Number/Type | 2 pneumatic outputs with separated 3/2-way valves | |
Supply | from external auxiliary voltage UAUX | |
Voltage | 20 ... 30 V DC, PELV | |
Current loading capacity | ≤ 200 mA , short-circuit protected | |
Pneumatic output | ||
Venting guide | Sinter filter | |
Compressed air | 2 ... 8 bar, filtered (5 µm), oiled or unoiled compressed air | |
Air throughput | 550 Nl/min at 6/0 bar 350 Nl/min at 6/5 bar Nl = Standard litre |
|
Valve cross-section | 5 mm | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61000-6-2, EN 61000-6-4 | |
Degree of protection | EN 60529:2000 | |
AS-Interface | EN 62026-2:2013 | |
Noise immunity | EN 55011:1998 EN 62026-2:2013 | |
Shock resistance | EN 60068-2-31:2006 | |
Programming instructions | ||
Profile | S-7.A.E | |
IO code | 7 | |
ID code | A | |
ID1 code | 7 | |
ID2 code | E | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | not used | |
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | cable piercing methos or terminals flat cable or standard round cable inputs: M12 x 1 quick disconnect outputs: plug-in hose connector (8 mm) |
|
Material | ||
Housing | Pocan | |
Mass | approx. 200 g | |
Dimensions | ||
Height | 60 mm | |
Width | 45 mm | |
Length | 102 mm | |
Mounting | DIN rail or screw mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 281 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2807B | ALL | 116 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
Accessories | ||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.