Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
G4 module IP65 4 inputs (PNP) and 4 electronic outputs |
General specifications | ||
---|---|---|
Node type | Standard node | |
AS-Interface specification | V3.0 | |
Required gateway specification | ≥ V2.0 | |
UL File Number | E223772 | |
Functional safety related parameters | ||
MTTFd | 150 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
LED PWR/FAULT | dual LED green/red green: AS-Interface voltage red: communication error or address 0 green/red flashing: overload sensor supply or outputs |
|
LED AUX | ext. auxiliary voltage UAUX ; LED green | |
LED IN | switching state (input); 4 LED yellow | |
LED OUT | Switching state (output); 4 LED yellow | |
Electrical specifications | ||
Auxiliary voltage (output) | 24 V DC ± 15 % PELV | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 30 mA (without sensors) / max. 230 mA | |
Protection class | III | |
Surge protection | UAUX, Uin: Over voltage category III, safe isolated power supplies (PELV) | |
Input | ||
Number/Type | 4 inputs for 2- or 3-wire sensors (PNP), DC | |
Supply | from AS-Interface | |
Voltage | 21 ... 31 V | |
Current loading capacity | ≤ 200 mA (TB ≤ 40 °C), ≤ 160 mA (TB ≤ 60 °C), short-circuit protected |
|
Input current | ≤ 9 mA (limited internally) | |
Switching point | according to DIN EN 61131-2 (Type 2) | |
0 (unattenuated) | ≤ 3 mA | |
1 (attenuated) | ≥ 5 mA | |
Output | ||
Number/Type | 4 electronic outputs, PNP, overload and short-circuit proof | |
Supply | from external auxiliary voltage UAUX | |
Voltage | ≥ (UAUX - 0.5 V) | |
Current | 1 A per output, 4 A total | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 61000-6-2:2001, EN 61000-6-4:2001, EN 50295:1999 | |
Standard conformity | ||
Noise immunity | EN 61000-6-2:2001 | |
Emitted interference | EN 61000-6-4:2001 | |
Input | EN 61131-2:2007 | |
Degree of protection | EN 60529:2000 | |
Fieldbus standard | EN 50295:1999, IEC 62026-2:2006 | |
Programming instructions | ||
Profile | S-7.0 | |
IO code | 7 | |
ID code | 0 | |
ID1 code | F | |
ID2 code | E | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | communication monitoring P0 = 1 (default settings), monitoring = ON, i.e. if communication fails, the outputs are de-energised P0 = 0, monitoring = OFF, if communication fails, the outputs maintain their condition |
|
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 85 % , noncondensing | |
Climatic conditions | For indoor use only | |
Altitude | ≤ 2000 m above MSL | |
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | cable piercing method or terminal compartment yellow flat cable/black flat cable or standard round cable inputs/outputs:M12 x 1.5 cable glands and cage tension spring terminals |
|
Material | ||
Housing | PA 6 GF30 | |
Mass | 350 g | |
Tightening torque, housing screws | 0.8 Nm | |
Dimensions | ||
Height | 71 mm | |
Width | 90 mm | |
Length | 102 mm | |
Mounting | DIN rail or screw mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1008D | ALL | 116 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
Accessories | ||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.