Photoelectric Sensors

View All Products in Group:
Photoelectric Sensors
![]() | ![]() | ![]() | ![]() | |||||||||||
| Product | Short Description |
|---|---|
| Thru-beam sensor LD28/LV28-LAS-F1-B3B/73c | Sensor with AS interface according to Spec. 2.11, Ultra bright LEDs for power on, pre fault indication and switching state, Highly visible LED as alignment aid in receiver optics, Visible red light, pulsed LASER light, Not sensitive to ambient light, even with switched energy saving lamps, Construction type(S2): Rectangular type, Housing: Plastic ABS, Effective detection range: 0 ... 300 m, Light type: modulated visible red light, Operating voltage: 26.5 ... 31.6 V via AS-Interface network , min. 18.5 V |
| Retroreflective sensor RL28-55-B3B/73c | Sensor with AS interface according to Spec. 2.11, Ultra bright LEDs for power on, pre fault indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, protection degree IP67, Protection class II, Construction type(S2): Rectangular type, Housing: Plastic ABS, Effective detection range: 0 ... 17 m, Light type: modulated visible red light , 660 nm, Operating voltage: 26.5 ... 31.6 V via AS-Interface network , min. 18.5 V, Signal output: AS-Interface |
| Retroreflective sensor RL28-55-LAS-B3B/73c | Sensor with AS interface according to Spec. 2.11, Visible red light, pulsed LASER light, Ultra bright LEDs for power on, pre fault indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Protection class II, Construction type(S2): Rectangular type, Housing: Plastic ABS, Effective detection range: 0 ... 30 m, Light type: modulated visible red light, Operating voltage: 26.5 ... 31.6 V via AS-Interface network , min. 18.5 V, Signal output: AS-Interface |
| Retroreflective sensor RL28-55-V-B3B/73c | Sensor with AS interface according to Spec. 2.11, Foreground suppression, suited to recording of sheet-shrink-wrapped objects, Ultra bright LEDs for power on, pre fault indication and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, protection degree IP67, Construction type(S2): Rectangular type, Housing: Plastic ABS, Effective detection range: 0 ... 13 m, Light type: modulated visible red light , 660 nm |
| Background suppression sensor RL28-8-H-2000-IR-B3B/73c | Sensor with AS interface according to Spec. 2.11, Ultra bright LEDs for power on and switching state, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, protection degree IP67, Protection class II, Construction type(S2): Rectangular type, Housing: Plastic ABS, Light type: modulated infrared light , 880 nm, Operating voltage: 26.5 ... 31.6 V via AS-Interface network , min. 18.5 V, Signal output: AS-Interface, Connection: connector M12 x 1, 4-pin |
| Background suppression sensor RL28-8-H-400-RT-B3B/73c | Sensor with AS interface according to Spec. 2.11, Ultra bright LEDs for power on and switching state, Good alignability due to red transmission LED, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, protection degree IP67, Construction type(S2): Rectangular type, Housing: Plastic ABS, Light type: modulated visible red light , 660 nm, Operating voltage: 26.5 ... 31.6 V via AS-Interface network , min. 18.5 V, Signal output: AS-Interface, Connection: connector M12 x 1, 4-pin |
| Background suppression sensor RL28-8-H-700-RT-B3B/73c | Sensor with AS interface according to Spec. 2.11, Ultra bright LEDs for power on and switching state, Good alignability due to red transmission LED, Not sensitive to ambient light, even with switched energy saving lamps, Waterproof, protection degree IP67, Construction type(S2): Rectangular type, Housing: Plastic ABS, Light type: modulated visible red light , 660 nm, Operating voltage: 26.5 ... 31.6 V via AS-Interface network , min. 18.5 V, Signal output: AS-Interface, Connection: connector M12 x 1, 4-pin |
![]() | ![]() | ![]() | ![]() | |||||||||||



