| Product Description | ||
| DeviceNet master simulator | ||
| Electrical specifications | ||
| Rated operating current | ≤ 60 mA | |
| Power supply | draws its 5 V power from USB of the PC | |
| Interface | ||
| Interface type | USB-PC-interface (USB-connector Serie A) DeviceNet-interface with 9-pin sub-D connector (male) |
|
| Transfer rate | 125, 250, and 500 kBit/s | |
| Cable length | max. 2 m | |
| Ambient conditions | ||
| Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
| Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Software Tools | Release Info | File Type | File Size |
| Installationspaket DeviceNet-Simulator für 32Bit-Windows V1.7.6/Installer DeviceNet-Simulator for 32Bit-Windows V1.7.6 | 08/2011 | ZIP | 7734 KB |