Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
AS-Interface module mounting base for connection to round cable (AS-Interface) |
General specifications | ||
---|---|---|
UL File Number | E198304 | |
Electrical specifications | ||
Current loading capacity | ≤ 5 A for max. 40 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 (only in connection with module or cover) |
|
Connection | PG11 round cable for AS-Interface core cross-section ≤ 2.5 mm |
|
Material | ||
Housing | PBT | |
Dimensions | about 80, 45, 34 mm (L, W, H) | |
Mounting | DIN rail or screw mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27274092 |
ECLASS 12.0 | 27273792 |
ECLASS 11.0 | 27273792 |
ECLASS 10.0.1 | 27273792 |
ECLASS 9.0 | 27273792 |
ECLASS 8.0 | 27279212 |
ECLASS 5.1 | 27279212 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
The U-G1FF base allows to connect slaves with additional supply (EEMS) to AS-Interface. It has one connection type for AS-Interface and an other for the auxiliary power, which are not interconnected. For the mounting of an upper part (module or lid VAZ-DK-G1) the flat cable will be pressed in the contact prongs and so connected.
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
Matching System Components | ||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|