Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

AS-Interface four port segment protector VAZ-RK-P-4TEE

VAZ-RK-P-4TEE
  • Protected four port Tee for AS-Interface
  • LED status indication

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAZ-RK-P-4TEE

Product Description
AS-Interface four port segment protector
General specifications
DescriptionAS-Interface four port segment protector
Indicators/operating means
LED OverloadLed red: Output overloaded or shorted
LED PWRLED green: bus power
Electrical specifications
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current8 A
Maximum safe voltage35 V
Interface
ProtocolAS-Interface
Output
Number/Type4/protected drop connectors, 1 node each
Current limit28 mA (output off)
240 mA (output on)
Voltage drop< 1 V
Short-circuit currentmax. 28 mA
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP20
Connectionterminals: trunk in, trunk out and 4 drops

Classifications

SystemClasscode
ECLASS 13.027242692
ECLASS 12.027242692
ECLASS 11.027242692
ECLASS 10.0.127242692
ECLASS 9.027242692
ECLASS 8.027279212
ECLASS 5.127279212
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121535

Details: VAZ-RK-P-4TEE

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.