Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VAZ-T1-FK-0,5M-PUR-V1-W
Product Description |
Splitter box AS-Interface to 1x M12 round connector |
General specifications |
Construction type | Socket, right-angled AS-Interface flat cable, terminal compartments |
Electrical specifications |
Rated operating voltage | ≤ 35 V PELV ( AS-Interface ) |
Rated operating current | ≤ 4 A |
Surge protection | Ue: Over voltage category III, safe isolated power supplies (PELV) |
Compliance with standards and directives |
Standard conformity | |
| Degree of protection | EN 60529 |
Ambient conditions |
Ambient temperature | -25 ... 75 °C (-13 ... 167 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Pollution degree | 3 |
Mechanical specifications |
Degree of protection | IP67 / IP68 / IP69k |
Connection | AS-Interface flat cable: Insulation penetration technology Plug connection: M12 x 1 socket (V1) |
Material | |
| Housing | PA 66-GF25 Ultramid |
| Body | black PUR |
| Cable | PUR |
Cable | |
| Sheath diameter | ∅ 4.8 mm |
| Color | grey |
| Cores | 2 x 0.34 mm2 |
| Length | 0.5 m |
Mass | 60 g |
Tightening torque, fastening screws | 1.65 Nm |
Classifications
System | Classcode |
ECLASS 13.0 | 27060106 |
ECLASS 12.0 | 27060106 |
ECLASS 11.0 | 27060106 |
ECLASS 10.0.1 | 27060106 |
ECLASS 9.0 | 27062011 |
ECLASS 8.0 | 27062011 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 7.0 | EC003250 |
ETIM 6.0 | EC001578 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
VAZ-T1-FK-0,5M-PUR-V1-W
Product Documentation:
VAZ-T1-FK-0,5M-PUR-V1-W
Design / Simulation:
VAZ-T1-FK-0,5M-PUR-V1-W