Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VAZ-9VDC-CHRG-115VAC
Product Description |
Power Supply |
Electrical specifications |
Supply frequency | 60 Hz |
Nominal voltage | 120 V |
Current loading capacity | 20 mA |
Output |
Current | 100 mA |
Voltage | 9 V +/- 5% |
Mechanical specifications |
Degree of protection | IP20 |
Connection | Power supply for AS-Interface Handheld programming device Supply voltage: 5.5 mm hollow socket |
Material | |
Mass | approx. 135 g |
Cable length | 1.8 m |
Classifications
System | Classcode |
ECLASS 13.0 | 27040301 |
ECLASS 12.0 | 27040301 |
ECLASS 11.0 | 27040301 |
ECLASS 10.0.1 | 27040301 |
ECLASS 9.0 | 27040301 |
ECLASS 8.0 | 27040301 |
ECLASS 5.1 | 27040301 |
ETIM 9.0 | EC001449 |
ETIM 8.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 5.0 | EC002540 |
UNSPSC 12.1 | 39121535 |
Details:
VAZ-9VDC-CHRG-115VAC
Associated Products:
VAZ-9VDC-CHRG-115VAC
Accessory of |
|
|
|
AS-Interface Handheldfa |
|
|
|
|
AS-Interface Handheldfa |
|
|
|
|
AS-Interface Handheldfa |
|
|
|
|
AS-Interface Handheldfa |
|
|
|
|
AS-Interface Handheld with accessoryfa |
|