| Supply | ||
| Rated voltage | 20 ... 30 V DC | |
| Fusing | 3.15 A , 5 x 20 mm (0.2 x 0.8 in) | |
| Power loss | 0.7 W , with Multiplexer | |
| Reverse polarity protection | yes | |
| HART signal channels (intrinsically safe) | ||
| HART signal channels | ||
| Number of channels | 32 unbalanced signal loops | |
| Redundancy | ||
| Supply | yes | |
| Electrical isolation | ||
| HART signal channels | 30 V DC | |
| Ambient conditions | ||
| Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
| Relative humidity | 5 ... 90 %, non-condensing | |
| Mechanical specifications | ||
| Core cross-section | 2.5 mm2 (16 AWG) | |
| Connection | field side: screw terminals control side: screw terminals/5-pin, Sub-D connector RS 485 interface: removable screw terminals power: removable screw terminals |
|
| Mass | approx. 500 g | |
| Dimensions | without HiDMux2700: 333 x 125 x 79 mm (13.1 x 4.9 x 3.1 in) with Mux2700: 333 x 125 x 208 mm (13.1 x 4.9 x 8.2 in) |
|
| Mounting | DIN rail mounting | |
| Manuals | Language | File Type | File Size |
| Manual HiDMux2700 | ENG | 1238 KB | |
| Handbuch HiDMux2700 | GER | 1260 KB | |
| Manual DTM description HiDMux2700 | ENG | 2278 KB | |
| Handbuch DTM-Beschreibung HiDMux2700 | GER | 2323 KB |
| Accessory of | Name |
| HiDMux2700 | HART Multiplexer Master |