General specifications |
Signal type | Digital Input |
Supply |
Connection | terminals 23+, 24- or power feed module/Power Rail |
Rated voltage | 20 ... 30 V DC |
Rated current | approx. 100 mA |
Power dissipation/power consumption | ≤ 1.8 W / 1.8 W |
Input |
Connection | Input I: intrinsically safe: terminals 1+, 3- Input II: non-intrinsically safe: terminals 13+, 14- |
Input I | acc. to EN 60947-5-6 (NAMUR), see manual for electrical data |
| Pulse duration | > 50 µs |
| Input frequency | 0.001 ... 5000 Hz |
| Line fault detection | breakage I ≤ 0.15 mA; short-circuit I > 6.5 mA |
Input II | startup override: 1 ... 1000 s, adjustable in steps of 1 s |
| Active/Passive | I > 4 mA (for min. 100 ms) / I < 1.5 mA |
| Open circuit voltage/short-circuit current | 18 V / 5 mA |
Output |
Connection | output I: terminals 10, 11, 12 output II: terminals 16, 17, 18 |
Output I, II | signal, relay |
| Contact loading | 250 V AC / 2 A / cos φ ≥ 0.7; 40 V DC / 2 A |
| Mechanical life | 5 x 107 switching cycles |
| Energized/De-energized delay | approx. 20 ms / approx. 20 ms |
Collective error message | Power Rail |
Transfer characteristics |
Input I | |
| Measurement range | 0.001 ... 5000 Hz |
| Resolution | 0.1 % of measured value , ≥ 0.001 Hz |
| Accuracy | 0.1 % of measured value , > 0.001 Hz |
| Measuring time | < 100 ms |
| Influence of ambient temperature | 0.003 %/K (30 ppm) |
Output I, II | |
| Response delay | ≤ 200 ms |
Galvanic isolation |
Output I, II against eachother | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff |
Output I, II/other circuits | reinforced insulation according to IEC 61140, rated insulation voltage 300 Veff |
Start-up override/power supply and collective error | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Low voltage | |
| Directive 2006/95/EC | EN 50178:1997 |
Conformity |
Insulation coordination | IEC 62103 |
Galvanic isolation | IEC 62103 |
Electromagnetic compatibility | NE 21 |
Degree of protection | IEC 60529 |
Protection against electrical shock | IEC 61140 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | 300 g |
Dimensions | 40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) , housing type C2 |
| Height | 119 mm |
| Width | 40 mm |
| Length | 115 mm |
Data for application in connection with hazardous areas |
EU-type examination certificate | TÜV 99 ATEX 1408 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)GD, I (M1) [Ex ia] IIC, [Ex iaD], [Ex ia] I (-20 °C ≤ Tamb ≤ 60 °C) |
Supply | |
| Maximum safe voltage | 40 V DC (Attention! Um is no rated voltage.) |
Input I | terminals 1+, 3- Ex ia IIC, Ex iaD |
| Voltage Uo | 10.1 V |
| Current Io | 13.5 mA |
| Power Po | 34 mW (linear characteristic) |
Input II | terminals 13+, 14- non-intrinsically safe |
| Maximum safe voltage Um | 40 V (Attention! The rated voltage can be lower.) |
Output I, II | terminals 10, 11, 12; 16, 17, 18 non-intrinsically safe |
| Maximum safe voltage | 253 V (Attention! The rated voltage can be lower.) |
| Contact loading | 253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load (TÜV 99 ATEX 1471)
|
Certificate | TÜV 02 ATEX 1885 X , observe statement of conformity |
| Marking | II 3G Ex nA nC IIC T4 |
Output I, II | |
| Contact loading | 50 V AC/2 A/cos φ > 0.7; 40 V DC/1 A resistive load |
Galvanic isolation | |
| Input I/other circuits | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 60079-0:2006, EN 60079-11:2007, EN 60079-15:2005, EN 60079-26:2007, EN 61241-0:2006, EN 61241-11:2006 |
International approvals |
FM approval | |
| Control drawing | 16-538FM-12 |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |