Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Place Holder Zener Barrier |
Hazardous area connection | ||
---|---|---|
Connection | terminals 1, 2, 3, 4 | |
Safe area connection | ||
Connection | terminals 5, 6, 7, 8 | |
Indicators/settings | ||
Labeling | space for labeling at the front | |
Conformity | ||
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Relative humidity | max. 75 % , without condensation | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Core cross section | max. 2 x 2.5 mm2 | |
Mass | approx. 150 g | |
Dimensions | 12.5 x 115 x 110 mm (0.5 x 4.5 x 4.3 inch) | |
Height | 115 mm | |
Width | 12.5 mm | |
Length | 110 mm | |
Construction type | modular terminal housing , see system description | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27211090 |
ECLASS 12.0 | 27211090 |
ECLASS 11.0 | 27211090 |
ECLASS 10.0.1 | 27219001 |
ECLASS 9.0 | 27219001 |
ECLASS 8.0 | 27219001 |
ECLASS 5.1 | 27219901 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121018 |
The Zener barrier is an empty housing. This device will be used as a dummy, to reserve place and wiring for future expansions.
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 138 KB |
CAD 3-D / CAD 3-D | ALL | STP | 951 KB |