Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

SSI display DA6-SSI/A-U

DA6-SSI/A-U
  • Large 6-digit LED display with adjustable brightness
  • Master or slave operation
  • Suitable for all SSI formats up to 25 bit
  • Pulse frequencies from 100 Hz to 1 MHz

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DA6-SSI/A-U

Product Description
SSI display with analog output
Indicators/operating means
Type6-digit, 7 segment orange display, 15 mm character height
Display interval-199999 … 999999
Parameter assignmentkeypad-driven menu
Resolution14 bits, signed
Electrical specifications
Rated operating voltage115/230 V AC ± 12.5%
24 V DC (17 V ... 30 V)
Rated operating current17 V DC: 190 mA
24 V DC: 150 mA 
30 V DC: 120 mA
Power consumption7.5 VA
Inputs
Input type3 control inputs: INPUT A, B, C (PNP/NPN/NAMUR)
HTL input level
Low: 0 V… 2 V
High: 9 V… 35 V
Sensor supply voltage24 VDC, ± 15 %, 120 mA (for AC and DC power supply)
Supply current5.1 mA
Switching frequencySSI frequency range: 100 Hz – 1 MHz
Voltage24 V (Ri = 4.7 kΩ)
Output
Analog voltage output0 V... &plusmn; 10 V (< 2 mA)
Analog current output0/4 mA... 20 mA (< 300 &Omega;)
Transfer characteristics
Accuracy0.1 %
Time delay before availability≤ 400 ms
Standard conformity
Electromagnetic compatibilityEN 61000-6-2:2005; EN 61000-6-3:2007
Ambient conditions
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Degree of protectionIP65 (front), IP20 (rear)
ConnectionSignals: max. 1.5 mm²
AC power supply: max. 2.5 mm²
min. core cross-section: 0.34 mm2
Massapprox. 598 g
Dimensions96 mm x 48 mm x 140.5 mm
MountingSnap onto 35 mm standard rail compliant with DIN EN 50022 or Screw fastening using slide-on straps in a 90 mm net

Classifications

SystemClasscode
ECLASS 13.027210301
ECLASS 12.027210301
ECLASS 11.027210301
ECLASS 10.0.127210301
ECLASS 9.027210301
ECLASS 8.027210301
ECLASS 5.127210301
ETIM 9.0EC002300
ETIM 8.0EC002300
ETIM 7.0EC002300
ETIM 6.0EC002300
ETIM 5.0EC000677
UNSPSC 12.143211906

Details: DA6-SSI/A-U

Product Documentation: DA6-SSI/A-U

Language Selection:
ManualsLanguageFile TypeFile Size
Manual DA6-SSI/A-UENGPDF799 KB

Associated Products: DA6-SSI/A-U

Accessory of
Very small housing, Up to 31 bit overall resolution, CAN bus with SAE J1939 protocol, Free of wear magnetic sampling, High resolution and accuracyfa
Solid shaft, Up to 31 bit overall resolution, CAN bus with SAE J1939 protocol, Free of wear magnetic sampling, High resolution and accuracyfa
Very small housing, Up to 31 bit overall resolution, CAN bus with SAE J1939 protocol, Free of wear magnetic sampling, High resolution and accuracyfa
Very small housing, Up to 31 bit overall resolution, CAN bus with SAE J1939 protocol, Free of wear magnetic sampling, High resolution and accuracyfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Recessed hollow shaftfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Zero-set function, Enclosure type: 58 mm, Type of shaft: Hollow shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Hollow shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Zero-set function, Enclosure type: 58 mm, Type of shaft: Hollow shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Hollow shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Solid shaft, SSI interface, Up to 32 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: SSI ; SSI + incremental trackfa
Recessed hollow shaft, SSI interface, Up to 32 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: magnetic sampling, Interface type: SSI ; SSI + incremental trackfa
Solid shaft, SSI interface, Up to 32 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracyfa
Very small housing, Up to 32 Bit multiturn, SSI interface, Free of wear magnetic sampling, High resolution and accuracyfa
Very small housing, Up to 32 Bit multiturn, SSI interface, Free of wear magnetic sampling, High resolution and accuracyfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Very small housing, Up to 32 bit overall resolution, SSI interface, Free of wear magnetic sampling, High resolution and accuracyfa
Very small housing, Up to 31 bit overall resolution, CANopen interface, Free of wear magnetic sampling, High resolution and accuracyfa
Very small housing, Up to 31 bit overall resolution, CANopen interface, Free of wear magnetic sampling, High resolution and accuracyfa
Very small housing, Up to 31 bit overall resolution, CANopen interface, Free of wear magnetic sampling, High resolution and accuracyfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: photoelectric sampling, Interface type: SSIfa