| Product Description |
| Signal converter SSI/RS 232/Parallel |
| Electrical specifications |
| Rated operating voltage | 18 ... 30 V DC |
| Rated operating current | ≤ 200 mA |
| Input 1 |
| Input type | SSI |
| Input format | Gray code, binary code |
| Resolution | 13, 21, or 25 bit |
| Input frequency | 100 Hz ... 1 MHz |
| Input 2 |
| Input type | HTL (Hold) |
| Signal voltage | |
| High | ≥ 10 V |
| Low | ≤ 3 V |
| Internal resistor | 5 kΩ |
| Output |
| Number/Type | Parallel |
| Output rated operating current | Gray-Code, Binary-Code, BCD-Code |
| Contact loading | max. 35 V on COM+ (Short-circuit resistance up to 27 V) max. 1.2 kA ± 10 % at 24 V (Ri = 600 Ω) |
| Ambient conditions |
| Ambient temperature | 0 ... 45 °C (32 ... 113 °F) |
| Mechanical specifications |
| Connection | screw terminals , max. core cross-section 0.34 ... 2.5 mm2 |
| Mass | approx. 190 g |