Technical Data: ICZ-AIDA1-MSTB-0,2M-PUR-V1-G
| Product Description |
| Connection cable MSTB to M12 connector |
| General specifications |
| Number of pins | 2 |
| Electrical specifications |
| Operating current | max. 4 A |
| Nominal voltage | 24 V |
| Ambient conditions |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Mechanical specifications |
| Protection degree | IP67 |
| Connection | 5-pin Combicon socket on 4-pin M12 connector |
| Material | |
| Contacts | CuZn |
| Contact surface | CuSnZn |
| Housing | Zinc die-casting, nickel-plated |
| Connector | CuZn |
| Body | PA |
| Cable | |
| Sheath diameter | 7.8 mm |
| Color | orange |
| Cores | 2 x 1.5 mm2 |
| Mass | 123 g |
Associated Products: ICZ-AIDA1-MSTB-0,2M-PUR-V1-G