Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
8-way passive distributor, with M23 plug |
General specifications | ||
---|---|---|
Number of pins | 5 | |
Indicators/operating means | ||
LED green | supply voltage each module | |
LED yellow | I/O status indication | |
Electrical specifications | ||
Operating voltage | 24 V DC, max. 30 V DC | |
Operating current | ≤ 5 mA per channel indication element | |
Current loading capacity | ≤ 2 A per channel, ≤ 4 A per plug-in station, ≤ 12 A total current per separator |
|
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529 | |
Flammability | UL 94 | |
Ambient conditions | ||
Ambient temperature | housing: -25 ... 80 °C (-13 ... 176 °F) cable, flexing: -5 ... 80 °C (23 ... 176 °F) cable, fixed: -40 ... 90 °C (-40 ... 194 °F) |
|
Mechanical specifications | ||
Connection type | 8 x socket M12 x 1 5-pin 1 x Male connector M23 |
|
Degree of protection | IP65/IP67 | |
Connection | Signal and energy: M23 male connector, 12-pin Sensor/actuator: 5-pin, M12 x 1 socket |
|
Material | ||
Contacts | Cu alloy | |
Contact surface | Au | |
Housing | PBT | |
Threaded bushings | PBT | |
Cable | PUR | |
Seal | O-ring: NBR | |
Cable | flexible | |
Sheath diameter | ∅ 10.5 mm | |
Color | black | |
Cores | 12 x 0.75 mm2 | |
Length | 2 m | |
Flammability | 94 V-0 |
System | Classcode |
---|---|
ECLASS 13.0 | 27440108 |
ECLASS 12.0 | 27440108 |
ECLASS 11.0 | 27440108 |
ECLASS 10.0.1 | 27440108 |
ECLASS 9.0 | 27440108 |
ECLASS 8.0 | 27279219 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31261501 |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|