Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product KFD2-SCD2-Ex1.LK
Not available for purchase
Not available for purchase

SMART Current Driver KFD2-SCD2-Ex1.LK

KFD2-SCD2-Ex1.LK
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Current output up to 700 Ω load
  • HART I/P and valve positioner
  • Line fault detection (LFD)
  • Accuracy 0.05 %
  • Terminal blocks with test sockets
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-SCD2-Ex1.LK

General specifications
Signal typeAnalog output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage20 ... 35 V DC
Ripplewithin the supply tolerance
Power dissipation0.8 W at 20 mA into 10 V (equivalent to 500 Ω) load
Power consumption1 W at 20 mA
Input
Connection sidecontrol side
Connectionterminals 7-, 8+, (9+)
Voltage dropapprox. 4 V or internal resistance 200 Ω at 20 mA
Input resistance> 100 kΩ, when wiring resistance in the field > 16 V (equivalent to 800 Ω at 20 mA)
Current4 ... 20 mA limited to approx. 25 mA
Output
Connection sidefield side
Connectionterminals 1+, 2-
Voltage≥ 14 V at 20 mA
Current4 ... 20 mA
Load100 ... 700 Ω
Transfer characteristics
Accuracy0.05 %
Deviation
After calibrationat 20 °C (68 °F): ≤ 10 µA incl. non-linearity, calibration, hysteresis, supply and load changes
Influence of ambient temperature≤ 1 µA/K
Rise time< 100 µs , 10 ... 90 % step change
Galvanic isolation
Input/power supplyfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1:2004
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2
Height124 mm
Width20 mm
Length115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateBAS 00 ATEX 7240
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC , Ex-Hexagon I (M1) [Ex ia Ma] I
Output[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
Voltage25.2 V
Current93 mA
Power585 mW
Supply
Maximum safe voltage250 V rms (Attention! The rated voltage can be lower.)
Input
Maximum safe voltage250 V rms (Attention! The rated voltage can be lower.)
CertificateTÜV 99 ATEX 1499 X
MarkingEx-Hexagon II 3G Ex nA II T4 [device in zone 2]
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Output/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
UL approval
Control drawing116-0173 (cULus)
IECEx approvalIECEx BAS 04.0014
Approved for[Zone 0] [Ex ia] IIC, [Ex iaD], [Ex ia] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessories- power feed module KFD2-EB2(.R4A.B)(.SP)
- universal power rail UPR-03(-M)(-S)
- profile rail K-DUCT-BU(-UPR-03)

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-SCD2-Ex1.LK

Function

This isolated barrier is used for intrinsic safety applications. It drives SMART I/P converters, electrical valves, and positioners in hazardous areas.

Digital signals are superimposed on the analog values at the field or control side and are transferred bi-directionally.

Current transferred across the DC/DC converter is repeated at terminals 1 and 2.

An open and shorted field circuit presents a high input impedance to the control side to allow line fault detection by control system.

If the loop resistance for the digital communication is too low, an internal resistor of 250 Ω between terminals 8 and 9 is available, which may be used as the HART communication resistor.

Sockets for the connection of a HART communicator are integrated into the terminals of the device.

A unique collective error messaging feature is available when used with the Power Rail system.

Product Documentation: KFD2-SCD2-Ex1.LK

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF50 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KFD2-SCD2-Ex1.LK

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3048 KB
CAD Portal / CAD PortalALLLINK---
CAE
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ43 KB

Approvals: KFD2-SCD2-Ex1.LK

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Australia Test SafeANZEx 17.3006XALLPDF6788 KB
Baseefa IECEx Certificate of ConformityIECEx BAS 04.0014XALLLINK---
Brasil TUV Rheinland BrazilTÜV 14.0363ALLPDF1268 KB
Canada, USA UL Hazardous Location Certificate of Compliance cULus UL E106378CoC E106378 - RepRef E106378-20110805ALLPDF414 KB
DNV MarineTAA00001WXALLPDF114 KB
Europe Baseefa II (1) D II (1) G I (M1) ATEXBAS 00 ATEX 7240XALLPDF3148 KB
Europe TUV Nord ATEX Category 3 GTÜV 99 ATEX 1499XALLPDF1999 KB
Korea KOSHA12-AV4BO-0390ALLPDF1202 KB
South Africa MASCMASC MS/17-0861XALLPDF483 KB
Test Safe Ex ec IECEx Certificate of ConformityIECEx TSA 18.0006XALLLINK---
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20140902 - E106378 RepRef 20011030ALLPDF429 KB
United Arab Emirates SGS Gulf Limited ECASEx23-06-75634/E23-06-077272ALLPDF849 KB
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1)CML 21UKEX2903XALLPDF145 KB
exida Functional Safety AssessmentP+F 03/10-12 R014ALLPDF302 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF1092 KB

Associated Products: KFD2-SCD2-Ex1.LK

Accessories

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.