Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Current Driver KFD2-CD2-Ex2

KFD2-CD2-Ex2
  • 2-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Current input 0 mA ... 20 mA
  • Current output 0 mA ... 20 mA
  • Current output up to 700 Ω load
  • I/P and valve positioners
  • Accuracy 0.05 %
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-CD2-Ex2

General specifications
Signal typeAnalog output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage20 ... 35 V DC
Ripplewithin the supply tolerance
Power dissipation1.4 W
Power consumption1.8 W at 20 mA
Input
Connection sidecontrol side
Connectionterminals 7-, 8+; 10-, 11+
Voltage dropapprox. 2.5 V or internal resistance 125 Ω at 20 mA
Input resistance≤ 2.5 V, equivalent to 125 Ω at 20 mA
Ripple50 µArms
Current4 ... 20 mA limited to approx. 25 mA
Output
Connection sidefield side
Connectionterminals 1+, 2-; 4+, 5-
Voltage≥ 14 V at 20 mA
Current4 ... 20 mA
Load0 ... 700 Ω
Transfer characteristics
Accuracy0.05 %
Deviation
After calibrationat 20 °C (68 °F): ≤ 10 µA incl. non-linearity, calibration, hysteresis, supply and load changes
Influence of ambient temperature≤ 1 µA/K
Rise time< 100 µs , 10 ... 90 % step change
Galvanic isolation
Input/power supplyfunctional insulation, rated insulation voltage 50 V AC
Input/inputfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLED
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1:2004
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2
Height119 mm
Width20 mm
Length115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateBAS 00 ATEX 7240
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC , Ex-Hexagon I (M1) [Ex ia Ma] I
Output[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
Voltage25.2 V
Current93 mA
Power585 mW
Supply
Maximum safe voltage250 V rms (Attention! The rated voltage can be lower.)
CertificateTÜV 99 ATEX 1499 X
MarkingEx-Hexagon II 3G Ex nA II T4 [device in zone 2]
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Output/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
UL approval
Control drawing116-0173 (cULus)
IECEx approvalIECEx BAS 04.0014
Approved for[Zone 0] [Ex ia] IIC, [Ex iaD], [Ex ia] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessories- power feed module KFD2-EB2(.R4A.B)(.SP)
- universal power rail UPR-03(-M)(-S)
- profile rail K-DUCT-BU(-UPR-03)

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-CD2-Ex2

Function

This isolated barrier is used for intrinsic safety applications.

It drives a 4 mA ... 20 mA signal from the safe area to I/P converters, electrical valves, and positioners located in the hazardous area.

An open or high resistance field circuit presents a similar resistance to the control side to allow line fault detection by control system.

The voltage drop at the current input (terminals 7-, 8+ and 10-, 11+) is lower than 2.5 V equivalent to an input resistance of 125 Ω at 20 mA.

Product Documentation: KFD2-CD2-Ex2

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF50 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KFD2-CD2-Ex2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2510 KB
CAE
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ60 KB

Approvals: KFD2-CD2-Ex2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Australia Test SafeANZEx 17.3006XALLPDF6788 KB
Baseefa IECEx Certificate of ConformityIECEx BAS 04.0014XALLLINK---
Canada UL cULE106378 cUL (QUZW7)ALLLINK---
Europe Baseefa II (1) D II (1) G I (M1) ATEXBAS 00 ATEX 7240XALLPDF3148 KB
Europe TUV Nord ATEX Category 3 GTÜV 99 ATEX 1499XALLPDF1999 KB
South Africa MASCMASC MS/17-0861XALLPDF483 KB
Test Safe Ex ec IECEx Certificate of ConformityIECEx TSA 18.0006XALLLINK---
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20140902 - E106378 RepRef 20011030ALLPDF429 KB
USA ULE106378 UL (QUZW)ALLLINK---
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1)CML 21UKEX2903XALLPDF145 KB
exida Functional Safety AssessmentP+F 03/10-12 R014ALLPDF302 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF1092 KB

Associated Products: KFD2-CD2-Ex2

Accessories

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.