Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product KFD2-SCD2-Ex2.LK
Not available for purchase
Not available for purchase

SMART Current Driver KFD2-SCD2-2.LK

KFD2-SCD2-2.LK
  • 2-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Current output up to 700 Ω load
  • HART I/P and valve positioner
  • Line fault detection (LFD)
  • Accuracy 0.05 %
  • Terminal blocks with test sockets
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-SCD2-2.LK

General specifications
Signal typeAnalog output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage20 ... 35 V DC
Ripplewithin the supply tolerance
Power dissipation1.4 W at 20 mA into 10 V (equivalent to 500 Ω) load
Power consumption1.8 W at 20 mA
Input
Connection sidecontrol side
Connectionterminals 7-, 8+, (9+); 10-, 11+, (12+)
Voltage dropapprox. 4 V or internal resistance 200 Ω at 20 mA
Input resistance> 100 kΩ, when wiring resistance in the field > 16 V (equivalent to 800 Ω at 20 mA)
Current4 ... 20 mA limited to approx. 25 mA
Output
Connection sidefield side
Connectionterminals 1+, 2-; 4+, 5-
Voltage≥ 14 V at 20 mA
Current4 ... 20 mA
Load100 ... 700 Ω
Transfer characteristics
Accuracy0.05 %
Deviation
After calibrationat 20 °C (68 °F): ≤ 10 µA incl. non-linearity, calibration, hysteresis, supply and load changes
Influence of ambient temperature≤ 1 µA/K
Rise time< 100 µs , 10 ... 90 % step change
Galvanic isolation
Input/Outputbasic insulation according to IEC 61010-1, rated insulation voltage 300 Veff
Input/power supplyfunctional insulation, rated insulation voltage 50 V AC
Output/power supplybasic insulation according to IEC 61010-1, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529:2001
Protection against electrical shockEN 61010-1:2010
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2
Height124 mm
Width20 mm
Length115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessories- power feed module KFD2-EB2(.R4A.B)(.SP)
- universal power rail UPR-03(-M)(-S)
- profile rail K-DUCT-GY(-UPR-03)

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-SCD2-2.LK

Function

This signal conditioner drives SMART I/ P converters, electrical valves, and positioners and provides isolation for non-intrinsically safe applications.

Digital signals are superimposed on the analog values at the field or control side and are transferred bi-directionally.

An open and shorted field circuit presents a high input impedance to the control side to allow line fault detection by control system.

If the loop resistance for digital communication is too low, an internal resistor of 250 Ω between terminals 8, 9 and 11, 12 is available, which may be used as the HART communication resistor.

Terminal 3 (6) is connected to terminal 2 (5) via a 100 Ω resistor. Terminal 3 (6) can be used for an earth leakage connection in combination with the KFD2-ELD-Ex16.

Sockets for the connection of a HART communicator are integrated into the terminals of the device.

A unique collective error messaging feature is available when used with the Power Rail system.

Product Documentation: KFD2-SCD2-2.LK

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF41 KB
Manuals
System ManualENGPDF3694 KB

Design / Simulation: KFD2-SCD2-2.LK

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3048 KB
CAE
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ61 KB

Approvals: KFD2-SCD2-2.LK

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
DNV MarineTAA00001WXALLPDF114 KB
exida Functional Safety AssessmentP+F 03/10-12 R014ALLPDF302 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0119AALLPDF311 KB

Associated Products: KFD2-SCD2-2.LK

Accessories

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of field and control signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of field and control signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.