| Product Description | ||
| Female connector, M12, 4-pin, field attachable | ||
| General specifications | ||
| Number of pins | 4 | |
| Construction type | Socket, straight | |
| Electrical specifications | ||
| Operating voltage | max. 250 V AC/DC | |
| Ambient conditions | ||
| Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Mechanical specifications | ||
| Protection degree | IP67 | |
| Connection | 1 x M12 straight socket Screw terminals for max. 0.75 mm2 PG7 cable gland |
|
| Material | ||
| Contacts | CuZn | |
| Contact surface | Au | |
| Body | PA 66 | |
| Slotted nut | CuZn, nickel-plated | |
| Cable | ||
| Sheath diameter | 4 ... 6 mm | |
| Accessories | Name |
| V1-E/E2-LED | PCB |
| Accessory of | Name |
| LT2-8-HS-2000/49/105 | Active infrared scanner |
| VDM100-300-IBS/G2 | Distance measurement device |
| LTK2-8-HS-2000/31/105 | Active infrared scanner |
| LT2-8-HS-6000/47/105 | Active infrared scanner |
| LTK2-8-HS-6000/31/105 | Active infrared scanner |
| NCB1,5-12GM45-E2-D-V1 | Inductive sensor |
| NCB1,5-12GM60-E2-D-V1 | Inductive sensor |
| NCB1,5-12GM70-E2-D-V1 | Inductive sensor |
| LT2-8-HS-2000/47/105 | Active infrared scanner |
| VDM100-50-IBS/G2 | Distance measurement device |
| VDM100-150-IBS/G2 | Distance measurement device |
| VDM100-50-P/G2/146 | Distance measurement device |
| VDM100-50-P/G2 | Distance measurement device |
| VDM100-300-P/G2 | Distance measurement device |
| VDM100-150-P/G2/146 | Distance measurement device |
| LT2-8-HS-6000/49/105 | Active infrared scanner |
| AL2012-P-1650/49/76a/115b | Elevator light grid |
| NCB1,5-18GM60-E2-D-V1 | Inductive sensor |
| AL4016-P-2969/49/76a/115b | Elevator light grid |
| VDM100-150-IBS | Distance measurement device |
| VDM100-150-P | Distance measurement device |
| VDM100-50-P | Distance measurement device |
| VDM100-50-IBS | Distance measurement device |
| VDM100-50-SSI | Distance measurement device |
| VDM100-150-SSI/146 | Distance measurement device |
| VDM100-50-SSI/146 | Distance measurement device |
| VDM100-50-P/146 | Distance measurement device |
| VDM100-150-P/146 | Distance measurement device |
| VDM100-300-P | Distance measurement device |
| VDM100-300-IBS | Distance measurement device |
| VDM100-300-SSI | Distance measurement device |
| NBB20-L2-A0-V1-M | Inductive sensor |
| NBN40-L2-A0-V1-M | Inductive sensor |
| NBB20-L2-A2-V1-M | Inductive sensor |
| NBN40-L2-A2-V1-M | Inductive sensor |
| NBB20-L2M-A0-V1-M | Inductive sensor |
| NBN40-L2M-A0-V1-M | Inductive sensor |
| NBB20-L2M-A2-V1-M | Inductive sensor |
| NBN40-L2M-A2-V1-M | Inductive sensor |
| NBN40-L2-A2-V1-M-Y247441 | Inductive sensor |
| VDM100-150-SSI/G2/146 | Distance measurement device |
| VDM100-300-SSI/G2 | Distance measurement device |
| VDM100-50-SSI/G2 | Distance measurement device |
| VDM100-50-SSI/G2/146 | Distance measurement device |
| VDM100-150-P/G2 | Distance measurement device |
| VAA-4E4A-G16-ZEJ/E2L | AS-Interface sensor/actuator module |
| VBA-4E4A-G16-ZEJ/E2L | AS-Interface sensor/actuator module |
| VBA-4E-G16-ZEJ | AS-Interface sensor module |
| VDM100-150-SSI/G2 | Distance measurement device |
| VDM100-150-SSI | Distance measurement device |
| NCB1,5-12GM40-E2-D-V1 | Inductive sensor |
| NCB1,5-12GM85-E2-D-V1 | Inductive sensor |