| Product Description | ||
| Female connector, M12, 4-pin, field attachable | ||
| General specifications | ||
| Number of pins | 4 | |
| Construction type | Socket, right-angled | |
| Electrical specifications | ||
| Operating voltage | max. 250 V AC/DC | |
| Operating current | max. 4 A | |
| Volume resistance | < 3 mΩ | |
| Ambient conditions | ||
| Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Pollution Degree | 3 | |
| Mechanical specifications | ||
| Protection degree | IP67 | |
| Connection | 1 x M12 right-angled socket Screw terminals for max. 0.75 mm2 PG7 cable gland |
|
| Material | ||
| Contacts | CuZn | |
| Contact surface | Au | |
| Body | PBT | |
| Slotted nut | CuZn, nickel-plated | |
| Cable | ||
| Sheath diameter | 4 ... 6 mm | |
| Accessories | Name |
| V1-E/E2-LED | PCB |
| Accessory of | Name |
| VDM100-50-P/G2 | Distance measurement device |
| VDM100-50-P/G2/146 | Distance measurement device |
| VDM100-150-IBS/G2 | Distance measurement device |
| VDM100-50-IBS/G2 | Distance measurement device |
| VDM100-300-IBS/G2 | Distance measurement device |
| NBB2-12GM50-E0-C-V1 | Inductive sensor |
| NRB5-18GM40-E2-C-V1 | Inductive sensor |
| NRB5-18GM50-E2-C-V1 | Inductive sensor |
| NRN12-18GM50-E2-C-V1 | Inductive sensor |
| NBB2-12GM50-E2-C3-V1 | Inductive sensor |
| NRN40-L3K-E2-C-V1 | Inductive sensor |
| NBB5-18GM60-I3-V1 | Inductive analog sensor |
| NBB5-18GM60-I-V1 | Inductive analog sensor |
| MB60-12GM50-E2-V1 | Magnetic field sensor |
| NRN15-18GS50-E2-V1 | Inductive sensor |
| NRN15-18GS50-E3-V1 | Inductive sensor |
| NRB15-30GS50-E3-V1 | Inductive sensor |
| NRN30-30GS50-E3-V1 | Inductive sensor |
| NRN10-12GS40-A2-V1 | Inductive sensor |
| NRB15-30GM50-E3-V1 | Inductive sensor |
| NCB10-30GM40-Z3-V1 | Inductive sensor |
| NRN15-18GM50-E2-V1 | Inductive sensor |
| NRB15-30GM50-E2-V1 | Inductive sensor |
| NBN40-L2-B3B-V1 | Inductive sensor |
| NBB20-L2-A0-V1-M | Inductive sensor |
| NBN40-L2-A0-V1-M | Inductive sensor |
| NBB20-L2-A2-V1-M | Inductive sensor |
| NBN40-L2-A2-V1-M | Inductive sensor |
| NEB22-30GM60-E3-V1 | Inductive sensor |
| NEB22-30GM60-E0-V1 | Inductive sensor |
| NEN40-30GM60-E3-V1 | Inductive sensor |
| NEN40-30GM60-E0-V1 | Inductive sensor |
| NJ15-M1K-A2-V1 | Inductive sensor |
| NRB4-12GS40-A2-V1 | Inductive sensor |
| NBB2-12GM50-E2-T-V1 | Inductive sensor |
| NBB2-12GM60-E3-V1-M | Inductive sensor |
| NBB2-12GM60-E2-V1-M | Inductive sensor |
| NBB2-8GS30-E2-V1 | Inductive sensor |
| NBB5-18GM50-E3-V1-M | Inductive sensor |
| NBB5-18GM50-E2-V1-M | Inductive sensor |
| NBB5-18GM50-E2-T-V1 | Inductive sensor |
| NBB10-30GM50-E3-V1-M | Inductive sensor |
| NBB10-30GM50-E2-V1-M | Inductive sensor |
| NBN4-12GM60-E2-T-V1 | Inductive sensor |
| NBN4-12GM40-E2-T-V1 | Inductive sensor |
| NBN8-18GM50-E2-T-V1 | Inductive sensor |
| NBN15-30GM50-E3-T-V1 | Inductive sensor |
| NRB8-18GM50-E2-C-V1-EXG | Inductive sensor |
| NBB15-U1-A0-M | Inductive sensor |
| NBN30-U1-A0-M | Inductive sensor |
| NBB15-U1-A2-M | Inductive sensor |
| NBN30-U1-A2-M | Inductive sensor |
| NBB20-L2M-A0-V1-M | Inductive sensor |
| NBN40-L2M-A0-V1-M | Inductive sensor |
| NBB20-L2M-A2-V1-M | Inductive sensor |
| NBN40-L2M-A2-V1-M | Inductive sensor |
| NBB5-18GM50-E3-V1 | Inductive sensor |
| NBB8-18GM50-E3-V1-M-Y247439 | Inductive sensor |
| NBN40-L2-A2-V1-M-Y247441 | Inductive sensor |
| NRB2-8GM40-E2-C-V1 | Inductive sensor |
| NRB2-8GS40-E2-V1 | Inductive sensor |
| NRN6-8GM40-E2-C-V1 | Inductive sensor |
| NRN6-8GS40-E2-V1 | Inductive sensor |
| VDM100-150-SSI/G2/146 | Distance measurement device |
| VDM100-300-SSI/G2 | Distance measurement device |
| VDM100-50-SSI/G2 | Distance measurement device |
| VDM100-50-SSI/G2/146 | Distance measurement device |
| VDM100-150-P/G2 | Distance measurement device |
| VDM100-150-P/G2/146 | Distance measurement device |
| VDM100-300-P/G2 | Distance measurement device |
| NCB15-30GM50-Z7-V1 | Inductive sensor |
| NCN12-18GM50-Z7-V1 | Inductive sensor |
| NCN25-30GM50-Z7-V1 | Inductive sensor |
| NCB8-18GM50-Z7-V1 | Inductive sensor |
| NCB20-L2-N0-V1 | Inductive sensor |
| NCN40-L2-N0-V1 | Inductive sensor |
| NCN8-18GM40-N0-V1 | Inductive sensor |
| NCN15-30GM40-N0-V1 | Inductive sensor |
| NRB50-FP-E2-C-P3-V1 | Inductive sensor |
| NBN12-18GM50-A2-V1 | Inductive sensor |
| NBN12-18GM50-A0-V1 | Inductive sensor |
| NBN40-L2-E2B-C-V1 | Inductive sensor |
| NRB20-L3M-A2-C3-V1 | Inductive sensor |
| NRN40-L3K-A2-C-V1 | Inductive sensor |
| NBB20-L2-E2-V1-3G-3D | Inductive sensor |
| NBN40-L2-E2-V1-3G-3D | Inductive sensor |
| NRN40-L3K-A2-V1 | Inductive sensor |
| NRB12-18GM40-E2-C-V1 | Inductive sensor |
| NRN20-30GM50-E2-C-V1 | Inductive sensor |
| NBB20-L2-E2B-C-V1 | Inductive sensor |
| SJ30-A0-V1 | Inductive slot sensor |
| SJ15-A2-V1 | Inductive slot sensor |
| VDM100-150-IBS | Distance measurement device |
| NCB4-12GM50-E2-V1 | Inductive sensor |
| NCB8-18GM50-E2-V1 | Inductive sensor |
| VDM100-150-P | Distance measurement device |
| VDM100-50-P | Distance measurement device |
| VDM100-50-IBS | Distance measurement device |
| VDM100-50-SSI | Distance measurement device |
| NBB20-U4-E2-V1 | Inductive sensor |
| NBB15-U1-A2-T | Inductive sensor |
| NBB15-U1-A0-T | Inductive sensor |
| NRB15-30GS50-E2-V1 | Inductive sensor |
| NRN30-30GS50-E2-V1 | Inductive sensor |
| NBN40-U1-A2-V1 | Inductive sensor |
| NBN40-U4-A2-V1 | Inductive sensor |
| NBN40-U1-A2-T-V1 | Inductive sensor |
| NRB4-12GS40-E2-V1 | Inductive sensor |
| NRN10-12GS40-E2-V1 | Inductive sensor |
| NRN15-18GS40-E2-V1 | Inductive sensor |
| NMB5-12GM65-E2-C-V1 | Inductive sensor |
| NMB15-30GM65-E2-C-V1 | Inductive sensor |
| VDM100-150-SSI/146 | Distance measurement device |
| VDM100-50-SSI/146 | Distance measurement device |
| VDM100-50-P/146 | Distance measurement device |
| VDM100-150-P/146 | Distance measurement device |
| NBB8-18GM50-E1-V1-M | Inductive sensor |
| NBB8-18GM50-E3-V1-M | Inductive sensor |
| NBB4-12GM45-E1-V1-M | Inductive sensor |
| NBB4-12GM45-E2-V1-M | Inductive sensor |
| NBB4-12GM45-E3-V1-M | Inductive sensor |
| NBB4-12GM50-E2-V1-3G-3D | Inductive sensor |
| NBB5-18GM60-A2-V1-3G-3D | Inductive sensor |
| NBB8-18GM60-A2-V1-3G-3D | Inductive sensor |
| NJ10-30GM50-E2-V1-3G-3D | Inductive sensor |
| NBB15-U4K-N0-V1 | Inductive sensor |
| NRN8-18GM50-E2-C-V1 | Inductive sensor |
| VDM100-300-P | Distance measurement device |
| VDM100-300-IBS | Distance measurement device |
| VDM100-300-SSI | Distance measurement device |
| NRN15-18GM50-E3-V1 | Inductive sensor |
| NBN15-30GM50-E2-C-V1 | Inductive sensor |
| NRN30-30GM50-E3-V1 | Inductive sensor |
| NRB20-L3-E2-V1 | Inductive sensor |
| NJ5-18GM50-E-V1 | Inductive sensor |
| NBB5-18GM20-E2-V1 | Inductive sensor |
| NJ15-30GM50-E2-V1 | Inductive sensor |
| NJ15+U1+DW1-100 | Inductive rotation speed monitor |
| NBN10-F10-E0-V1 | Inductive sensor |
| NCN100-F23-E2-V1 | Inductive sensor |
| NJ15+U1+DW1-10 | Inductive rotation speed monitor |
| NBN10-F10-E2-V1 | Inductive sensor |
| NJ15+U1+DW1-1 | Inductive rotation speed monitor |
| NBN15-30GM40-Z0-V1 | Inductive sensor |
| NBB15-30GM30-E2-V1 | Inductive sensor |
| NBB15-30GM30-E3-V1 | Inductive sensor |
| NBN25-30GM50-E0-V1 | Inductive sensor |
| NBN25-30GM50-E2-V1 | Inductive sensor |
| LT2-8-HS-2000/49/105 | Active infrared scanner |
| LT2-8-HS-2000/47/105 | Active infrared scanner |
| LTK2-8-HS-2000/31/105 | Active infrared scanner |
| LT2-8-HS-6000/47/105 | Active infrared scanner |
| LTK2-8-HS-6000/31/105 | Active infrared scanner |
| NCB50-FP-E2-P1-V1 | Inductive sensor |
| NCN15-30GM40-Z0-V1 | Inductive sensor |
| NCN15-30GM40-Z1-V1 | Inductive sensor |
| LT2-8-HS-6000/49/105 | Active infrared scanner |
| NCB40-FP-A2-P1-V1 | Inductive sensor |
| NJ5-18GM50-E2-V1-3G-3D | Inductive sensor |
| NJ15-30GM50-E2-V1-3G-3D | Inductive sensor |
| NBB8-18GM50-E2-V1-3G-3D | Inductive sensor |
| NCB50-FP-E2-P1-V1-3G-3D | Inductive sensor |
| NCB50-FP-A2-C-P3-V1 | Inductive sensor |
| NBB20-L2-A2-V1-3G-3D | Inductive sensor |
| NBN40-L2-A2-V1-3G-3D | Inductive sensor |
| AL2012-P-1650/49/76a/115b | Elevator light grid |
| NCB50-FP-E2-C-P1-V1 | Inductive sensor |
| AL4016-P-2969/49/76a/115b | Elevator light grid |
| NCB40-FP-A2-P4-V1 | Inductive sensor |
| NCB40-FP-A2-T-P1-V1 | Inductive sensor |
| NCB50-FP-Z5-V1 | Inductive sensor |
| NCB50-FP-Z4-V1 | Inductive sensor |
| NBB20-L2-Z4-C-V1 | Inductive sensor |
| NCB50-FP-E2-P4-V1 | Inductive sensor |
| NCB2-12GM40-Z0-V1-3G-3D | Inductive sensor |
| NCB10-30GM40-Z0-V1-3G-3D | Inductive sensor |
| NBN40-L2-E34-V1 | Inductive sensor |
| NRN30-30GM50-E2-C-V1 | Inductive sensor |
| NRB20-L3-E2-C-V1 | Inductive sensor |
| NRN35-L3-E2-C-V1 | Inductive sensor |
| NCB8-18GM40-N0-V1 | Inductive sensor |
| NCB50-FP-A2-P1-V1 | Inductive sensor |
| NCB50-FP-E2-C-P3-V1 | Inductive sensor |
| NCN25-F35-A2-250-15M-V1 | Inductive sensor |
| NCN25-F35-A2-250-V1 | Inductive sensor |
| NCB2-8GM30-E2-V1 | Inductive sensor |
| NRN10-12GM40-E2-C-V1 | Inductive sensor |
| NRB20-L3-A2-V1 | Inductive sensor |
| NRB8-18GM50-E2-C-V1 | Inductive sensor |
| NRN15-18GM50-E2-C-V1 | Inductive sensor |
| NRB8-18GM50-E2-V1 | Inductive sensor |
| NRN15-18GM50-E2-V1 | Inductive sensor |
| NRB8-18GM40-E2-C-V1 | Inductive sensor |
| NRB8-18GM40-E2-V1 | Inductive sensor |
| NRN35-L3-A2-V1 | Inductive sensor |
| NRB4-12GM40-E2-V1 | Inductive sensor |
| NRB15-30GM50-E2-V1 | Inductive sensor |
| NRN30-30GM50-E2-V1 | Inductive sensor |
| NBN40-U4K-N0-V1 | Inductive sensor |
| NBN40-U1K-N0-V1 | Inductive sensor |
| NBN30-U4K-N0-V1 | Inductive sensor |
| CBB4-12GH60-E0-V1 | Capacitive sensor |
| NBB20-U1-E2-T-V1 | Inductive sensor |
| NBB15-U4-Z2 | Inductive sensor |
| NBN40-U4-Z2-V1 | Inductive sensor |
| NJ15/2+U1+E8-V1 | Inductive sensor |
| NBN30-U4-E2-V1 | Inductive sensor |
| NBN30-U1-E2-V1 | Inductive sensor |
| NBB15-U4-A2-V1 | Inductive sensor |
| NBB15-U1-A2-V1 | Inductive sensor |
| NBN3-F25-E8-V1 | Inductive sensor |
| NBN3-F25F-E8-V1 | Inductive sensor |
| MB-F32-A2-V1 | Magnetic field sensor |
| NBN3-F25L-E2-V1 | Inductive sensor |
| NBN40-U4-E2-V1 | Inductive sensor |
| NJ40+U1+A2-T-V1 | Inductive sensor |
| NBN3-F31-E8-V1 | Inductive sensor |
| NBN3-F31-E8-V1-Y221640 | Inductive sensor |
| NBN15-F11-E0-V1 | Inductive sensor |
| NBN3-F25-Z8-V1 | Inductive sensor |
| NBN3-F25F-Z8-V1 | Inductive sensor |
| NCN30+U4+U | Inductive sensor |
| NCN40+U4+U | Inductive sensor |
| NCB15+U1+U | Inductive sensor |
| NCN20+U1+U | Inductive sensor |
| NCN40+U1+U | Inductive sensor |
| NBN3-F31-Z8-V1 | Inductive sensor |
| NJ1,5-F2-E0-V1 | Inductive sensor |
| NBN3-F25F-E9-V1 | Inductive sensor |
| NCB2-12GM40-Z1-V1 | Inductive sensor |
| NCB5-18GM40-Z1-V1 | Inductive sensor |
| NRN40-U1-E2-V1 | Inductive sensor |
| NBN40-U1-E2-V1 | Inductive sensor |
| NJ40+U1+E2-V1 | Inductive sensor |
| NBN30-U1-A2-V1 | Inductive sensor |
| NBN30-U4-A2-V1 | Inductive sensor |
| NJ1,5-18GM-N-D-V1 | Inductive sensor |
| NJ1,5-8GM-N-V1 | Inductive sensor |
| NJ2-12GM-N-V1 | Inductive sensor |
| NJ4-12GM-N-V1 | Inductive sensor |
| NJ5-18GM-N-V1 | Inductive sensor |
| NBB20-U4-A2-V1 | Inductive sensor |
| NBB20-U1-A2-V1 | Inductive sensor |
| RJ21-E2-0,1M-V1 | Inductive ring sensor |
| NJ40+U1+A2-V1 | Inductive sensor |
| NBB20-U1-A2-T-V1 | Inductive sensor |
| NCB4-12GM40-Z4-V1 | Inductive sensor |
| NCB4-12GM40-Z5-V1 | Inductive sensor |
| NBN30-U1-A2-T-V1 | Inductive sensor |
| IA6-12GM35-U-V1 | Inductive analog sensor |
| NCB1,5-12GM40-E2-D-V1 | Inductive sensor |
| NCB1,5-12GM45-E2-D-V1 | Inductive sensor |
| NCB1,5-12GM70-E2-D-V1 | Inductive sensor |
| NCB1,5-12GM85-E2-D-V1 | Inductive sensor |
| NCB2-12GM40-Z0-V1 | Inductive sensor |
| NCB1,5-6,5M25-N0-V1 | Inductive sensor |
| NCB8-18GM50-Z4-V1 | Inductive sensor |
| NCN50-FP-A2-P1-V1 | Inductive sensor |
| NRN35-L3-A2-C-V1 | Inductive sensor |
| NBB20-L2M-A2-T-V1 | Inductive sensor |
| NBN40-L2M-E0-V1 | Inductive sensor |
| NBN40-L2M-A0-V1 | Inductive sensor |
| NBN40-L2M-A2-V1 | Inductive sensor |
| NBB20-L2-E2-C-V1 | Inductive sensor |
| NBB20-L2-A2-C-V1 | Inductive sensor |
| NBN40-L2-A2-C-V1 | Inductive sensor |
| NCN15-M1K-N0-V1 | Inductive sensor |
| NRB50-FP-A2-P3-V1 | Inductive sensor |
| NCB40-FP-N0-P1-V1 | Inductive sensor |
| NCB4-12GM40-Z7-V1 | Inductive sensor |
| NBN30-L2-B3B-V1 | Inductive sensor |
| NBN30-L2-A2-C-V1 | Inductive sensor |
| NRN75-FP-A2-P3-V1 | Inductive sensor |
| NBB20-L2-Z5-C-V1 | Inductive sensor |
| NBN40-L2-Z4-C-V1 | Inductive sensor |
| NCN50-FP-Z4-V1 | Inductive sensor |
| MC60-12GM50-1N-V1 | Magnetic field sensor |
| NRN75-FP-E2-C-P3-V1 | Inductive sensor |
| RC10-E2-C-V1 | Inductive ring sensor |
| NCN50-FP-N0-P4-V1 | Inductive sensor |
| NRB50-FP-E2-P3-V1 | Inductive sensor |
| NBB20-L2-E3-V1 | Inductive sensor |
| NBN30-L2-E2-V1 | Inductive sensor |
| NBN30-L2-A2-V1 | Inductive sensor |
| NBB20-L2M-E34-V1 | Inductive sensor |
| NRB50-FP-A2-C-P3-V1 | Inductive sensor |
| NRN75-FP-A2-C-P3-V1 | Inductive sensor |
| NCB4-12GM60-B3-V1 | Inductive sensor |
| NBB20-L2-B3-V1 | Inductive sensor |
| NBB20-L2-B3B-V1 | Inductive sensor |
| NBN40-L2-B3-V1 | Inductive sensor |
| NBB15-U1-E2-C | Inductive sensor |
| NBB20-U4-E2-C-V1 | Inductive sensor |
| NJ20+U1+W-T | Inductive sensor |
| NJ15+U1+W-T | Inductive sensor |
| NJ2-12GM40-E-V1 | Inductive sensor |
| NJ15+U1+DW2-10 | Inductive rotation speed monitor |
| NJ15+U1+DW2-100 | Inductive rotation speed monitor |
| NJ20+U4+W4 | Inductive sensor |
| NJ5-18GM50-A2-V1 | Inductive sensor |
| NJ10-30GM50-A2-V1 | Inductive sensor |
| NEB22-30GM60-E2-V1 | Inductive sensor |
| NBB2-12GM60-E2-V1 | Inductive sensor |
| NBB5-18GM70-E2-V1 | Inductive sensor |
| NJ30+U1+DW1-10 | Inductive rotation speed monitor |
| NJ10-30GM50-E2-V1 | Inductive sensor |
| NJ15+U1+W | Inductive sensor |
| NJ40+U1+W | Inductive sensor |
| CCN15-30GS60-A2-V1 | Capacitive sensor |
| NBB2-8GM30-E2-V1 | Inductive sensor |
| NBN3-8GM30-E2-V1 | Inductive sensor |
| NRB2-12GM45-E2-C-V1 | Inductive sensor |
| NBB2-12GM40-E0-V1 | Inductive sensor |
| NBB2-12GM40-E2-V1 | Inductive sensor |
| NBN4-12GM40-E2-V1 | Inductive sensor |
| NBB5-18GM40-E2-V1 | Inductive sensor |
| NBB5-18GM40-E3-V1 | Inductive sensor |
| NBB2-12GM60-A2-V1 | Inductive sensor |
| NBN4-12GM60-A0-V1 | Inductive sensor |
| NBN4-12GM60-A2-V1 | Inductive sensor |
| NBB5-18GM60-A2-V1 | Inductive sensor |
| NBN8-18GM60-A0-V1 | Inductive sensor |
| NBN8-18GM60-A2-V1 | Inductive sensor |
| NBB10-30GM60-A2-V1 | Inductive sensor |
| NBN15-30GM60-A0-V1 | Inductive sensor |
| NBN15-30GM60-A2-V1 | Inductive sensor |
| NEB12-18GM50-E1-V1 | Inductive sensor |
| NEB12-18GM50-E3-V1 | Inductive sensor |
| NEN20-18GM50-E0-V1 | Inductive sensor |
| NEN20-18GM50-E1-V1 | Inductive sensor |
| NEN20-18GM50-E2-V1 | Inductive sensor |
| NEN20-18GM50-E3-V1 | Inductive sensor |
| NEB6-12GM50-E0-V1 | Inductive sensor |
| NEB6-12GM50-E1-V1 | Inductive sensor |
| NEB6-12GM50-E2-V1 | Inductive sensor |
| NEB6-12GM50-E3-V1 | Inductive sensor |
| NEN10-12GM50-E0-V1 | Inductive sensor |
| NEN10-12GM50-E1-V1 | Inductive sensor |
| NEN10-12GM50-E2-V1 | Inductive sensor |
| NEN10-12GM50-E3-V1 | Inductive sensor |
| NEB3-8GM45-E0-V1 | Inductive sensor |
| NEB3-8GM45-E1-V1 | Inductive sensor |
| NEB3-8GM45-E2-V1 | Inductive sensor |
| NEB3-8GM45-E3-V1 | Inductive sensor |
| NEN6-8GM45-E0-V1 | Inductive sensor |
| NEN6-8GM45-E1-V1 | Inductive sensor |
| NEN6-8GM45-E2-V1 | Inductive sensor |
| NEN6-8GM45-E3-V1 | Inductive sensor |
| NEB3-6,5M45-E0-V1 | Inductive sensor |
| NEB3-6,5M45-E1-V1 | Inductive sensor |
| NEB3-6,5M45-E2-V1 | Inductive sensor |
| NEN6-6,5M45-E0-V1 | Inductive sensor |
| NEN6-6,5M45-E1-V1 | Inductive sensor |
| NEN6-6,5M45-E2-V1 | Inductive sensor |
| NEN6-6,5M45-E3-V1 | Inductive sensor |
| NEB12-18GM50-E2-V1 | Inductive sensor |
| NEB12-18GM50-E0-V1 | Inductive sensor |
| NBB5-18GM50-E2-V1 | Inductive sensor |
| NBN8-18GM50-E0-V1 | Inductive sensor |
| NBN8-18GM50-E2-V1 | Inductive sensor |
| NBB10-30GM50-E0-V1 | Inductive sensor |
| NBN15-30GM50-E0-V1 | Inductive sensor |
| NBN15-30GM50-E2-V1 | Inductive sensor |
| NBB15-U2-A0 | Inductive sensor |
| NBB15-U4-A0 | Inductive sensor |
| NBB15-U4-A2 | Inductive sensor |
| NBB15-U4-E0 | Inductive sensor |
| NBB15-U2-E0 | Inductive sensor |
| NBB15-U4-E2-V1 | Inductive sensor |
| NBB15-U1-E2 | Inductive sensor |
| NBB15-U1-E3 | Inductive sensor |
| NBB20-U2-E0-V1 | Inductive sensor |
| NBB20-U1-E1 | Inductive sensor |
| NBB20-U2-E2-V1 | Inductive sensor |
| NBN30-U4-E0-V1 | Inductive sensor |
| NJ40+U1+A | Inductive sensor |
| NJ40+U1+A2 | Inductive sensor |
| NBN40-U1-E1-V1 | Inductive sensor |
| NJ40+U1+E1 | Inductive sensor |
| NJ40+U1+E2 | Inductive sensor |
| NJ40+U1+E3 | Inductive sensor |
| NJ40+U1+A2-T | Inductive sensor |
| NBB1,5-8GM50-A2-V1 | Inductive sensor |
| NBN2-8GM50-A0-V1 | Inductive sensor |
| NBN2-8GM50-A2-V1 | Inductive sensor |
| NBB2-8GM40-E2-V1 | Inductive sensor |
| NBB2-12GM50-E2-C-V1 | Inductive sensor |
| NBN4-12GM50-E2-C-V1 | Inductive sensor |
| NBB5-18GM50-E2-C-V1 | Inductive sensor |
| NBB8-18GM50-E2-V1 | Inductive sensor |
| NBB8-18GM60-A0-V1 | Inductive sensor |
| NBB8-18GM60-A2-V1 | Inductive sensor |
| NBB15-30GM50-E0-V1 | Inductive sensor |
| NBB15-30GM50-E2-V1 | Inductive sensor |
| NBB15-30GM60-A2-V1 | Inductive sensor |
| NJ2-12GM40-E2-V1 | Inductive sensor |
| NJ2-12GM40-E3-V1 | Inductive sensor |
| NJ4-12GM40-E3-V1 | Inductive sensor |
| NBB1,5-8GM30-E2-C-V1 | Inductive sensor |
| NJ40+U10+E2 | Inductive sensor |
| NBB4-12GM30-E2-V1 | Inductive sensor |
| NBB4-12GM30-E3-V1 | Inductive sensor |
| NBB8-18GM30-E3-V1 | Inductive sensor |
| NBB2-12GM50-E2-V1 | Inductive sensor |
| NBN4-12GM50-E0-V1 | Inductive sensor |
| NBN4-12GM50-E2-V1 | Inductive sensor |
| NBB2-12GM50-E3-V1 | Inductive sensor |
| NBN4-12GM50-E3-V1 | Inductive sensor |
| NBN12-18GM50-E0-V1 | Inductive sensor |
| NBB2-12GM40-Z0-V1 | Inductive sensor |
| NBB10-30GM40-Z0-V1 | Inductive sensor |
| NBN8-12GM50-E0-V1 | Inductive sensor |
| NJ20+U1+W4 | Inductive sensor |
| NJ40+U1+W4 | Inductive sensor |
| NBN4-12GM40-Z3-V1 | Inductive sensor |
| NBB5-18GM40-Z3-V1 | Inductive sensor |
| NCB5-18GM40-Z3-V1 | Inductive sensor |
| NBN8-18GM40-Z3-V1 | Inductive sensor |
| NBB10-30GM40-Z3-V1 | Inductive sensor |
| NCN4-12GM40-Z1-V1 | Inductive sensor |
| NCB10-30GM40-Z1-V1 | Inductive sensor |
| NBB2-8GM40-E0-V1 | Inductive sensor |
| NBB1,5-8GM50-A2-V1 | Inductive sensor |
| NMN10-12GM50-E2-V1-F | Inductive sensor |
| NMB6-12GM50-E2-V1-F | Inductive sensor |
| NMN20-18GM50-E2-V1-F | Inductive sensor |
| NMB10-18GM50-E2-V1-F | Inductive sensor |
| NCN8-12GM40-Z4-V1 | Inductive sensor |
| NEB8-12GM50-E2-V1 | Inductive sensor |
| IA6-12GM50-IU-V1 | Inductive analog sensor |
| NCN8-18GM40-Z0-V1 | Inductive sensor |
| NBN8-18GM80-E2-V1 | Inductive sensor |
| NCB15-30GM50-Z4-V1 | Inductive sensor |
| NRB1,5-8GM40-E2-C-V1 | Inductive sensor |
| CBB4-12GH60-E2-V1 | Capacitive sensor |
| NRB3-12GM40-E2-C-V1 | Inductive sensor |
| NBB15-30GM50-E3-V1-M | Inductive sensor |
| NBB15-30GM50-E1-V1-M | Inductive sensor |
| NBB15-30GM50-E2-V1-M-Y247437 | Inductive sensor |
| NBB15-30GM50-E2-V1-M | Inductive sensor |
| NBB15-30GM50-E0-V1-M | Inductive sensor |
| NCB1,5-18GM60-E2-D-V1 | Inductive sensor |
| NCN8-12GM40-Z7-V1 | Inductive sensor |
| NBN12-18GM35-E2-V1 | Inductive sensor |
| NBN22-30GM35-E2-V1 | Inductive sensor |
| NBB2-12GM50-A2-V1 | Inductive sensor |
| NJ15+U3+W-T | Inductive sensor |
| NCB8-18GM50-Z5-V1 | Inductive sensor |
| NCB15-30GM50-Z5-V1 | Inductive sensor |
| NCN25-30GM50-Z5-V1 | Inductive sensor |
| NRB4-12GM40-E2-C-V1-EXG | Inductive sensor |
| NRB4-12GM40-E2-C-V1 | Inductive sensor |
| NBN4-12GM35-A2-V1 | Inductive sensor |
| NBB2-8GM30-A0-V1 | Inductive sensor |
| NBN4-12GM35-A0-V1 | Inductive sensor |
| NBB4-12GM50-A2-V1 | Inductive sensor |
| NBB4-12GM50-A0-V1 | Inductive sensor |
| NBN8-12GM50-A2-V1 | Inductive sensor |
| NBN8-12GM50-A0-V1 | Inductive sensor |
| NJ1,5-8GM40-E0-V1 | Inductive sensor |
| CCN15-30GS60-E2-V1 | Capacitive sensor |
| CBN15-18GS75-E2-V1 | Capacitive sensor |
| CBN15-18GK75-E2-V1 | Capacitive sensor |
| NBB4-12GM50-E0-V1 | Inductive sensor |
| NBB4-12GM50-E1-V1 | Inductive sensor |
| NBB4-12GM50-E2-V1 | Inductive sensor |
| NBB4-12GM50-E3-V1 | Inductive sensor |
| NCN4-12GM60-B3-C2-V1 | Inductive sensor |
| NBB2-8GM30-E0-V1 | Inductive sensor |
| NBN3-8GM30-E0-V1 | Inductive sensor |
| NBB1,5-8GM40-E0-V1 | Inductive sensor |
| NBN2-8GM40-E0-V1 | Inductive sensor |
| NBN3-8GM30-E2-C-V1 | Inductive sensor |
| NJ8-18GM50-E2-V1 | Inductive sensor |
| NBN4-12GM40-Z0-V1 | Inductive sensor |
| NBN8-18GM40-Z0-V1 | Inductive sensor |
| NCN40+U1+N0-V1 | Inductive sensor |
| NCN40+U4+N0-V1 | Inductive sensor |
| NJ1,5-F2-E2-V1 | Inductive sensor |
| NCB5-18GM40-Z0-V1 | Inductive sensor |
| NCB1,5-8GM25-N0-V1 | Inductive sensor |
| NCN25-30GM50-Z4-V1 | Inductive sensor |
| NRB20-L3-A2-C-V1 | Inductive sensor |
| NBN40-L2M-E2-V1 | Inductive sensor |
| NBN40-L2-E2-C-V1 | Inductive sensor |
| NJ4-12GM40-E-V1 | Inductive sensor |
| NJ15-30GM50-A2-V1 | Inductive sensor |
| NJ40+U1+E2-C | Inductive sensor |
| NBB20-U1-E2-C-V1 | Inductive sensor |
| NJ30+U1+DW1-1 | Inductive rotation speed monitor |
| CBB8-18GS75-E2-V1 | Capacitive sensor |
| CBB8-18GK75-E2-V1 | Capacitive sensor |
| NCB15+U4+U | Inductive sensor |
| NBN4-12GM40-E0-V1 | Inductive sensor |
| NBN8-18GM40-E3-V1 | Inductive sensor |
| NBB1,5-8GM40-E3-V1 | Inductive sensor |
| NCB10-30GM40-Z0-V1 | Inductive sensor |
| NBN7-12GM35-E3-V1 | Inductive sensor |
| NJ15-M1-E2-V1 | Inductive sensor |
| NJ15-M1-E2-V1-Y222496 | Inductive sensor |
| NBB15-U1-Z2 | Inductive sensor |
| NBB20-U1-E2-V1 | Inductive sensor |
| NRB20-U1-E2-V1 | Inductive sensor |
| NBB15-U1-A2-T-V1 | Inductive sensor |
| NBB15-U1-E2-V1 | Inductive sensor |
| NCN20+U4+U | Inductive sensor |
| NBN3-F25R-E3-V1 | Inductive sensor |
| NCN30+U1+U | Inductive sensor |
| NBN3-F25-E9-V1 | Inductive sensor |
| NJ25/40+U1+E2-V1 | Inductive sensor |
| NJ10-30GM-N-V1 | Inductive sensor |
| NCB5-18GM60-B3B-V1 | Inductive sensor |
| NCB1,5-12GM60-E2-D-V1 | Inductive sensor |
| NCN12-18GM50-Z4-V1 | Inductive sensor |
| NBN40-L2-Z5-C-V1 | Inductive sensor |
| NBN40-L3M-A2-C3-V1 | Inductive sensor |
| NJ8-18GM50-A2-V1 | Inductive sensor |
| NJ15+U1+DW2-1 | Inductive rotation speed monitor |
| NJ1,5-8GM40-E3-V1 | Inductive sensor |
| NJ2-8GM40-E2-V1 | Inductive sensor |
| NBB2-12GM60-A0-V1 | Inductive sensor |
| NBB5-18GM60-A0-V1 | Inductive sensor |
| NBB10-30GM60-A0-V1 | Inductive sensor |
| NBB5-18GM50-E0-V1 | Inductive sensor |
| NBB10-30GM50-E2-V1 | Inductive sensor |
| NJ8-18GM50-E-V1 | Inductive sensor |
| NBN40-U4-E0-V1 | Inductive sensor |
| NJ40+U1+E | Inductive sensor |
| NBB1,5-8GM50-A0-V1 | Inductive sensor |
| NBN8-18GM50-E2-C-V1 | Inductive sensor |
| NBB8-18GM50-E0-V1 | Inductive sensor |
| NBB15-30GM60-A0-V1 | Inductive sensor |
| NJ4-12GM40-E2-V1 | Inductive sensor |
| NBB8-18GM30-E2-V1 | Inductive sensor |
| NBB2-12GM50-E0-V1 | Inductive sensor |
| NBB2-12GM50-E1-V1 | Inductive sensor |
| NBN12-18GM50-E2-V1 | Inductive sensor |
| NBB5-18GM40-Z0-V1 | Inductive sensor |
| NBN8-12GM50-E2-V1 | Inductive sensor |
| NJ15+U1+W4 | Inductive sensor |
| NBB2-12GM40-Z3-V1 | Inductive sensor |
| NCN8-18GM40-Z1-V1 | Inductive sensor |
| NEN40-30GM60-E2-V1 | Inductive sensor |
| NJ8-18GM-N-V1 | Inductive sensor |
| NCN8-18GM60-B3B-V1 | Inductive sensor |
| NCN8-12GM40-Z5-V1 | Inductive sensor |
| NCN4-12GM40-Z0-V1 | Inductive sensor |
| NBN7-12GM35-E2-V1 | Inductive sensor |
| NCN12-18GM50-Z5-V1 | Inductive sensor |
| NRB15-30GM50-E2-C-V1 | Inductive sensor |
| NRB10-30GM50-E2-C-V1 | Inductive sensor |
| NRB15-30GM50-E2-C-V1 | Inductive sensor |
| NRB15-30GM50-E2-C-V1-EXG | Inductive sensor |
| NBB2-8GM30-A2-V1 | Inductive sensor |
| NCN4-12GM60-B3B-C2-V1 | Inductive sensor |
| NBB1,5-8GM40-E2-V1 | Inductive sensor |
| NBN4-12GM50-E1-V1 | Inductive sensor |
| NCN30+U4+N0-V1 | Inductive sensor |
| NCB2-12GM60-B3-V1 | Inductive sensor |
| NJ1,5-8GM40-E2-V1 | Inductive sensor |
| NJ5-18GM50-E2-V1 | Inductive sensor |
| CBN8-12GH60-E2-V1 | Capacitive sensor |
| VDM100-150-SSI/G2 | Distance measurement device |
| VDM100-150-SSI | Distance measurement device |
| NRB8-18GS50-E2-V1 | Inductive sensor |
| NBN40-L2-E0-V1 | Inductive sensor |
| NEB3-6,5M45-E3-V1 | Inductive sensor |
| NBN40-L2-A0-V1 | Inductive sensor |
| NBB20-L2-E0-V1 | Inductive sensor |
| NBB20-L2-A0-V1 | Inductive sensor |
| NBB20-L2-E2-V1 | Inductive sensor |
| NBB20-L2M-E0-V1 | Inductive sensor |
| NBB20-L2M-A0-V1 | Inductive sensor |
| NBB20-L2M-A2-V1 | Inductive sensor |
| NBN40-L2-E2-V1 | Inductive sensor |
| NBB20-L2-Z0-V1 | Inductive sensor |
| NBB20-L2-Z5-V1 | Inductive sensor |
| NBN40-L2-Z0-V1 | Inductive sensor |
| NBN40-L2-Z5-V1 | Inductive sensor |
| NBN40-L2-Z4-V1 | Inductive sensor |
| NBB20-L2-Z4-V1 | Inductive sensor |
| NBN2-8GM40-E2-V1 | Inductive sensor |
| NBB20-L2M-E2-V1 | Inductive sensor |
| NBB20-L2-A2-V1 | Inductive sensor |
| NBB15-U1-E0 | Inductive sensor |
| NBB15-U1-E1 | Inductive sensor |
| NBB15-U1-A0 | Inductive sensor |
| NBB15-U1-A2 | Inductive sensor |
| NBB20-L2-A2-T-V1 | Inductive sensor |
| NBB10-30GM50-E3-V1 | Inductive sensor |
| NBN40-L2-A2-V1 | Inductive sensor |