[Change Country]   English | Deutsch
You must have cookies enabled to get the best browsing experience on our website.
Learn how to enable cookies.



Operator Panels





Group Overview: Operator Panels

TERMEX Operator Panels allow flexible and cost-effective operator control and monitoring of machines and processes. Chemical and pharmaceutical, oil and gas, food and beverage, and machine engineering industries benefit from these versatile human-machine interfaces.

TERMEX operator interface panels are intrinsically safe and approved for use in Zones 1 and 22 hazardous areas. The operator panels are typically connected to a PLC via Modbus protocol, using the integrated RS232, RS485, or TTY interfaces. Profibus DP, DF1 and Modbus communications are also supported by the RS232 interface. TERMEX operator interface panels can also be connected to a PC as a classic terminal application.

TERMEX Operator Panels are equipped with a background-illuminated 6.4" LCD display and feature enclosure rating IP65. Barcode readers, scales, and keyboards can be connected. Three digital I/Os according to NAMUR standard are integrated. TERMEXpro software facilitates project planning and parameterization.  Accessories allow the adaptation of TERMEX to specific applications.


Variants of TERMEX Operator Panels

The following versions of TERMEX Operator Panels are available for use in hazardous or safe areas.

TERMEX opertor panels for use in Zone 1Operator Panels for Zone 1
TERMEX with ATEX certification for use in Zone 1 hazardous areas.
TERMEX operator panels for use in Zone 2/ Div. 2/ Safe AreaOperator Panels Zone 2/Div. 2/Safe Area
TERM for use in harsh industrial environments.
Accessories to adapt TERMEX operator panels to specific applicationsAccessories
Software, keyboards, and other accessories for TERMEX operator panels.

TERMEX text terminals

  • Designed for simple operator control
  • Display measurement values and status reports
  • Monochrome 4x20 alphanumeric character display
  • Available with either 10 or 20 function keys

TERMEX graphics terminals

  • Designed for applications requiring more visualization and operations control
  • Multiple font sizes and embedded graphics
  • Ergonomic display of measurement values and reports
  • Graphics terminal screen allows 14 lines of 40 characters
  • Resolution 240x128 pixel
  • Available with either 10 or 20 function keys

Serviceline Information