| Product Description |
| Valve connector, Form A, 2+PE, amplifier, PUR cable |
| General specifications |
| Number of pins | 2 + PE |
| Connection 1 | Valve connector DIN |
| Construction type 1 | right angle |
| Connection 2 | cable end |
| Indicators/operating means |
| LED yellow | Functional display |
| Electrical specifications |
| Operating voltage | 24 V AC/DC |
| Operating current | max. 7 A at 40 °C |
| Volume resistance | < 10 mΩ |
| Ambient conditions |
| Ambient temperature | -25 ... 80 °C (-13 ... 176 °F) |
| Pollution Degree | 3 |
| Mechanical specifications |
| Protection degree | IP67 |
| Connection | Valve connector Form A |
| Material | |
| Contacts | CuZn ; CuSn |
| Body | PUR |
| Cable | PUR |
| Core insolation | PVC |
| Cable | fine-strand, flexible |
| Sheath diameter | ∅ 6 mm |
| Bending radius | > 10 x cable diameter, appropriate for conveyor chains |
| Color | black |
| Cores | (3 + 1) x 0.5 mm2 |
| Conductor construction | 16 x 0.2 mm ∅ |
| Length | 20 m |