| Product Description |
| Connecting cable, 1/2" - 20 UNF, 4-pin, PVC cable |
| General specifications |
| Number of pins | 4 |
| Connection 1 | female connector |
| Construction type 1 | straight |
| Threading 1 | 1/2" |
| Connection 2 | cable end |
| Electrical specifications |
| Operating voltage | max. 300 V DC |
| Test voltage | > 1500 V eff AC |
| Operating current | max. 4 A |
| Volume resistance | < 5 mΩ |
| Approvals and certificates |
| UL approval | cULus Listed, General Purpose |
| Ambient conditions |
| Ambient temperature | -25 ... 105 °C (-13 ... 221 °F) |
| Pollution Degree | 3 |
| Mechanical specifications |
| Protection degree | IP68 / IP69K |
| Connection | 1/2" UNF socket, straight |
| Material | |
| Contacts | CuSn |
| Contact surface | Ni/Au |
| Body | TPU , yellow |
| Cable | PVC |
| Slotted nut | brass, nickel-plated |
| Core insolation | PVC |
| Cable | fine-strand, flexible |
| Sheath diameter | ∅ 5.5 mm |
| Bending radius | 10 x cable Diameter: |
| Color | yellow |
| Cores | 4 x 0.34 mm2 |
| Length | 2 m |
| Flammability | |
| Contact material | 94 V-2 |
| Housing | 94 V-2 |
| Cable | VW-1 flame rating from UL |