Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Female connector V1-W-2M-PUR-H/S

V1-W-2M-PUR-H/S
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold-plated and machined contacts
  • Degree of protection IP67 / IP68 / IP69K
  • Halogen-free
  • Flexible sheathing

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1-W-2M-PUR-H/S

Product Description
Female cordset, M12, 4-pin, irradiated PUR cable
General specifications
Number of pins4
Connection 1socket
Construction type 1right angle
Threading 1M12
Connection 2cable end
Electrical specifications
Operating voltagemax. 300 V DC
max. 250 V AC
Operating currentmax. 4 A
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityGrip: UL 94
Ambient conditions
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, fixed: -50 ... 105 °C (-58 ... 221 °F)
cable, flexing: -40 ... 105 °C (-40 ... 221 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR, irradiated
Slotted nutDiecast zinc
Core insolationTPE-E
Cablefine-strand, flexible
Sheath diameter∅ 4.8 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, single bend
Colororange
Cores4 x 0.34 mm2
Conductor construction19 x 0.15 mm ∅
Length2 m
Flammability
Contact carrier94 HB
Housing94 V-2

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1-W-2M-PUR-H/S

Design / Simulation: V1-W-2M-PUR-H/S

Language Selection:
CADLanguageFile TypeFile Size
3-D model, 4-pin M12 socket, angled / 3-D-Modell M12-Buchse, gewinkelt, 4-poligALLSTP1604 KB

Associated Products: V1-W-2M-PUR-H/S

Accessory of
Switching function: 2 x normally open (NO), Output type: PNP, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: PA66, Degree of protection: IP65fa
Switching function: 2 x normally open (NO), Output type: PNP, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: PA66, Degree of protection: IP65fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: amplifier; PBT, PA6 + GD-ZN AL4
oscillators; PBT, Degree of protection: IP65fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: amplifier; PBT, PA6 + GD-ZN AL4
oscillators; PBT, Degree of protection: IP65fa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: PNP/NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Construction type: Other, Series: Cylinder Position Switch, Operating voltage: 10 ... 30 V DC, Connection type: Connector plug M12 x 1 , 4-pin, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminumfa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: PNP/NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Construction type: Other, Series: Cylinder Position Switch, Operating voltage: 10 ... 30 V DC, Connection type: Connector plug M12 x 1 , 4-pin, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminumfa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: PNP/NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Construction type: Other, Series: Cylinder Position Switch, Operating voltage: 10 ... 30 V DC, Connection type: Connector plug M12 x 1 , 4-pin, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminumfa
Weld immune proximity sensors, Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: amplifier; PBT, PA6 + GD-ZN AL4
oscillators; PBT, Degree of protection: IP65fa
Weld immune proximity sensors, Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: amplifier; PBT, PA6 + GD-ZN AL4
oscillators; PBT, Degree of protection: IP65fa
Weld immune proximity sensors, Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: amplifier; PBT, PA6 + GD-ZN AL4
oscillators; PBT, Degree of protection: IP65fa
Weld immune proximity sensors, Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: amplifier; PBT, PA6 + GD-ZN AL4
oscillators; PBT, Degree of protection: IP65fa
Weld immune proximity sensors, Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: amplifier; PBT, PA6 + GD-ZN AL4
oscillators; PBT, Degree of protection: IP65fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: amplifier; PBT, PA6 + GD-ZN AL4
oscillators; PBT, Degree of protection: IP65fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: PBT/PA6 + GD-ZN AL4, Degree of protection: IP65fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: amplifier; PBT, PA6 + GD-ZN AL4
oscillators; PBT, Degree of protection: IP65fa
Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: amplifier; PBT, PA6 + GD-ZN AL4
oscillators; PBT, Degree of protection: IP65fa
Weld immune proximity sensors, Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: amplifier; PBT, PA6 + GD-ZN AL4
oscillators; PBT, Degree of protection: IP65fa
Weld immune proximity sensors, Switching function: 2 x normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: amplifier; PBT, PA6 + GD-ZN AL4
oscillators; PBT, Degree of protection: IP65fa