Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Design / Mounting | Cabinet installation | |
Fieldbus connection | ||
Main cable (Trunk) | ||
Rated voltage | 14.5 ... 24 V DC | |
Rated current | max. 4.5 A | |
Outputs | ||
Number of outputs | 12 | |
Number of devices per output | 1 | |
Rated voltage | min. 10.5 V , max. 22.5 V | |
Rated current | max. 34 mA | |
Short-circuit current | max. 47 mA | |
Self current consumption | typical 20 mA , max. 25 mA | |
Voltage drop main cable/outputs | max. 4 V | |
Voltage drop trunk In/Out | 0 V | |
Terminating resistor | external type M-FT-IBD 100 Ω +/- 10 % | |
Indicators/operating means | ||
LED ERR | red: short-circuit | |
LED PWR | green: Fieldbus voltage > 10 V | |
LED COM | yellow: bus activity | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Standard conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529 | |
Fieldbus standard | IEC 61158-2 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Ambient conditions | ||
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Storage temperature | -50 ... 85 °C (-58 ... 185 °F) | |
Relative humidity | < 95 % non-condensing | |
Shock resistance | 15 g 11 ms | |
Vibration resistance | 1 g , 10 ... 150 Hz | |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Connection type | removable screw terminals with retaining screws | |
Core cross section | max. 2.5 mm2 /AWG 12-24 | |
Housing material | Polycarbonate | |
Degree of protection | IP20 | |
Mass | 250 g | |
Dimensions | see dimensions | |
Mounting | DIN mounting rail , according to DIN EN 60715 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 10 ATEX 2034 , PTB 10 ATEX 2018 X | |
Marking | II 2G Ex ib IIC T4 , II (2)D [Ex ib] IIIC |
|
Main cable (Trunk) | for connection to the DART Fieldbus System acc. to System Certificate PTB 10 ATEX 2034 | |
Outputs | Entity | |
Power | 1.08 W | |
Voltage | 23 V | |
Current | 47 mA | |
Inductance | gas group IIC 170 µH gas group IIB 1 mH |
|
Capacitance | gas group IIC 60 nF gas group IIB 470 nF |
|
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2009 , EN 60079-11:2007 , EN 61241-11:2006 | |
International approvals | ||
IECEx approval | IECEx PTB 12.0024X IECEx PTB 12.0021X | |
Approved for | Ex ib IIC T4 [Ex ib] IIIC |
|
Certificates and approvals | ||
FOUNDATION Fieldbus | FF-846 | |
Marine approval | DNV A-14038 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27242610 |
ECLASS 12.0 | 27242610 |
ECLASS 11.0 | 27242610 |
ECLASS 10.0.1 | 27242610 |
ECLASS 9.0 | 27242610 |
ECLASS 8.0 | 27242610 |
ECLASS 5.1 | 27242601 |
ETIM 9.0 | EC001601 |
ETIM 8.0 | EC001601 |
ETIM 7.0 | EC001601 |
ETIM 6.0 | EC001601 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-Synchrotron | ENG | 361 KB | |
Application Report - Digital Communication in Steel-Plate Manufacturing | ENG | 470 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 925 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
DNV Marine | TAA0000272 | ALL | 100 KB | |
Worldwide Fieldbus Foundation | DC070901 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0813 | ALL | 1171 KB |
RSS Info Service for PANOS Updates
Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.