Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
PCV130B-F200-SSI-V19
Product Description |
Read head for incident light positioning system |
General specifications |
Passage speed | ≤ 6 m/s |
Measuring range | max. 10000 m |
Light type | Integrated LED lightning (white) |
Read distance | 130 mm |
Depth of focus | ± 30 mm |
Reading field | 150 mm x 90 mm |
Ambient light limit | 100000 Lux |
Resolution | ± 1 mm |
Nominal ratings |
Camera | |
| Type | CMOS , Global shutter |
Processor | |
| Clock pulse frequency | 600 MHz |
| Speed of computation | 4800 MIPS |
Functional safety related parameters |
MTTFd | 20 a |
Mission Time (TM) | 10 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
LED indication | 7 LEDs (communication, alignment aid, status information) |
Electrical specifications |
Operating voltage | 15 ... 30 V DC , PELV |
No-load supply current | max. 200 mA |
Power consumption | 3 W |
Interface 1 |
Interface type | SSI interface |
Data output code | Gray code, binary code , programmable |
Monoflop time | Tm = 10 µs |
Clock frequency | 100 ... 1000 kHz |
Query cycle time | ≥ 3 ms |
Pause time | ≥ 20 µs double request possible, if tp ≤ 10 µs |
Interface 2 |
Interface type | USB (serial comport) |
Protocol | 8E1 |
Transfer rate | 38.4 ... 460.8 kBit/s |
Input |
Input type | 1 to 2 functional inputs , programmable |
Input impedance | ≥ 27 kΩ |
Output |
Output type | 1 to 2 switch outputs , PNP , programmable , short-circuit protected |
Switching voltage | Operating voltage |
Switching current | 150 mA each output |
Standard conformity |
Emitted interference | EN 61000-6-4:2007+A1:2011 |
Noise immunity | EN 61000-6-2:2005 |
Shock resistance | EN 60068-2-27:2009 |
Vibration resistance | EN 60068-2-6:2008 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose, Class 2 Power Source |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Operating temperature | 0 ... 60 °C (32 ... 140 °F) , -20 ... 60 °C (-4 ... 140 °F) (noncondensing; prevent icing on the lens!) |
Storage temperature | -20 ... 85 °C (-4 ... 185 °F) |
Relative humidity | 90 % , noncondensing |
Mechanical specifications |
Connection type | 8-pin, M12 x 1 connector |
Degree of protection | IP67 |
Material | |
| Housing | PC/ABS |
Mass | approx. 160 g |
Dimensions | |
| Height | 70 mm |
| Width | 70 mm |
| Depth | 50 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270918 |
ECLASS 12.0 | 27270918 |
ECLASS 11.0 | 27270701 |
ECLASS 10.0.1 | 27270701 |
ECLASS 9.0 | 27270701 |
ECLASS 8.0 | 27270701 |
ECLASS 5.1 | 27270701 |
ETIM 9.0 | EC004672 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 43211711 |
Details:
PCV130B-F200-SSI-V19
Product Documentation:
PCV130B-F200-SSI-V19
Design / Simulation:
PCV130B-F200-SSI-V19
Approvals:
PCV130B-F200-SSI-V19
Software:
PCV130B-F200-SSI-V19
Associated Products:
PCV130B-F200-SSI-V19
Accessories |
|
|
|
Female connector M12 straight A-coded 8-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa |
|
|
|
|
Female connector, M12, 8-pin, shielded, field attachablefa |
|
|
|
|
USB cable unit with power supply, Power supply for 95 - 230 V AC, For SSI interface, For PROFIBUS DP, For CANopen, For PROFINET, For EtherNet/IPfa |
|
|
|
|
Grounding clip for PCV system, Stainless steel version, Low weight, M12 plug connection, High mechanical stabilityfa |
|
|
|
|
Marker head for 25 mm code tape, For 25 mm code tapes, Can be used for PCV80..., PCV100..., and PCV130... readers, Includes 2 x edding® 3000 permanent markersfa |
|
|
|
|
Mounting bracket for PCV* read headfa |
|
|
|
|
Operating software for camera-based sensorsfa |
|