Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Optical reading head PCV100I-F200-B17-V1D

PCV100I-F200-B17-V1D
  • Non-contact positioning on Data Matrix code tape
  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines.
  • Travel ranges up to 10 km, in X and Y direction
  • PROFINET interface
  • Integrated switch

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PCV100I-F200-B17-V1D

Product Description
Read head for incident light positioning system
General specifications
Passage speed≤ 8 m/s
Measuring rangemax. 10000 m
Light typeIntegrated LED lightning , infrared
Read distance100 mm
Depth of focus± 20 mm
Reading field50 mm x 30 mm
Ambient light limit100000 Lux
Resolution± 0.1 mm  
Nominal ratings
Camera
TypeCMOS , Global shutter
Processor
Clock pulse frequency600 MHz
Speed of computation4800 MIPS
Digital resolution32 Bit
Functional safety related parameters
MTTFd20 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
LED indication7 LEDs (communication, alignment aid, status information)
Electrical specifications
Operating voltage15 ... 30 V DC , PELV
No-load supply currentmax. 400 mA
Power consumption6 W
Interface
Interface type100 BASE-TX
ProtocolPROFINET IO Real-Time (RT) Conformance class A
Transfer rate    100 MBit/s      
Interface 2
Interface typeUSB Service
Input
Input type1 funtion input
0-level: -UBor unwired
1-level: +8 V ... +UB , programmable
Input impedance≥ 27 kΩ
Output
Output type1 to 3 switch outputs ,     programmable , short-circuit protected
Switching voltageOperating voltage
Switching current150 mA each output
Standard conformity
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Operating temperature0 ... 60 °C (32 ... 140 °F) ,   -20 ... 60 °C (-4 ... 140 °F) (noncondensing; prevent icing on the lens!)
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Relative humidity90 % , noncondensing
Mechanical specifications
Connection type8-pin, M12x1 connector, standard (supply+IO)
4-pin, M12x1 socket, D-coded (LAN)
4-pin, M12x1 socket, D-coded (LAN)
Degree of protectionIP67
Material
HousingPC/ABS
Massapprox. 200 g
Dimensions
Height70 mm
Width70 mm
Depth50 mm

Classifications

SystemClasscode
ECLASS 13.027270918
ECLASS 12.027270918
ECLASS 11.027270701
ECLASS 10.0.127270701
ECLASS 9.027270701
ECLASS 8.027270701
ECLASS 5.127270701
ETIM 9.0EC004672
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC001852
UNSPSC 12.143211711

Details: PCV100I-F200-B17-V1D

Informative Literature: PCV100I-F200-B17-V1D

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information -Data Matrix Positioning System PCV - 2-D Code band and the latest camera technology ensure reliable position detectionENGPDF348 KB

Product Documentation: PCV100I-F200-B17-V1D

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF471 KB
Manuals
Manual PCV...-F200-B17-V1DENGPDF1505 KB

Design / Simulation: PCV100I-F200-B17-V1D

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP4232 KB

Approvals: PCV100I-F200-B17-V1D

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0017KALLPDF38 KB

Software: PCV100I-F200-B17-V1D

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
GSDML file for PXV B17 / GSDML-Datei für PXV B17ZIP9 KB
Software Tools
Software Vision Configurator / Software Vision ConfiguratorV6.6.2ZIP31588 KB

Associated Products: PCV100I-F200-B17-V1D

Matching System Components
Coded repair tape for PCV system, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stabilityfa
Coded repair tape for PCV system, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stabilityfa
Data Matrix code tape, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stabilityfa
Accessories

Female connector M12 straight A-coded 8-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa

Alignment guide for readerfa

Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa
Grounding clip for PCV system, Stainless steel version, Low weight, M12 plug connection, High mechanical stabilityfa
Grounding clip for PCV system, Stainless steel version, Low weight, M12 plug connection, High mechanical stabilityfa
Marker head for 25 mm code tape, For 25 mm code tapes, Can be used for PCV80..., PCV100..., and PCV130... readers, Includes 2 x edding® 3000 permanent markersfa
Mounting bracket for PCV* read headfa
Female connector, M12, 8-pin, shielded, field attachablefa
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa
Operating software for camera-based sensorsfa
USB cable unit with power supply, Power supply for 95 - 230 V AC, For SSI interface, For PROFIBUS DP, For CANopen, For PROFINET, For EtherNet/IPfa
Event markers for the PCV system, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stabilityfa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.

Absolute positioning systems safePXV and safePGV

For the first time, the new absolute positioning systems safePXV and safePGV realize safety level SIL 3/PL e with a single sensor …