Remote Monitors Zone 1

The VisuNet EX1 RM Remote Monitor is designed for operation in Zones 1 and 21 and certified according to ATEX and IECEx. NEPSI and GOST R certifications are also available. It has a 19" display with a resolution of 1280x1024. A connection for the barcode reader PowerScan is integrated.

The polyester foil industrial keyboard, enclosure rating IP66, features 105 keys and is available in several languages.

As mouse types are available:

  • Mechanical trackball
  • Touchpad
  • Joystick

VisuNet EX1 RM can be installed as shown below. All variants except the wall bracket allow rotation or fixed mounting as well as tilt or swivel of the screen:

  • Floor or table mounted on long or short pedestal
  • Wall mounted on bracket or rotating support arm
  • Ceiling mounted on support arm

The VisuNet EX1 RM remote monitor can be modified to the specific needs of an application. A stainless steel enclosure for operating elements can be added to the side of the monitor housing. This enclosure can be configured with switches, warning lights, emergency shutdown switches, up to six intrinsically safe or up to four flameproof industrial keyboards. Power supplies and data switches are also available.


Industrial Sensors

Go To

Serviceline Information