Accessories

Accessories for TERMEX Operator Panels



Group Overview: Accessories

A comprehensive portfolio of accessories allows the adaptation of TERMEX operator panels to specific applications. The following components and software tools are available:

ENT-DC: Power supply unit and interface converter

The safe area mounted ENT-DC is an intrinsically safe power supply unit and interface converter for TERMEX operator panels. Versions with one, two, or three power outputs are available for powering the optional barcode readers or weighing scale interfaces. It supports RS232, RS485, and TTY interfaces. The ENT-DC is available in different housing versions for standard DIN-rail mount, for 48.3 cm (19 inch) racks, and as direct wall mount housing. For connecting ENT-DC and other devices like PC, SK-MPI, or Allen-Bradley xxxLogix, special cable types are available.

SK-MPI: Siemens S7 MPI bus interface

The safe area mounted SK-MPI interface operates as an interface between ENT-DC and the Siemens PLC. It converts the 3964R / RK512 protocol of the TERMEX operator panels to the Siemens MPI bus protocol. It can be commissioned without any settings or configuration at the Siemens S7 PLC. The interface is powered via the S7 MPI port or by a separate 24 VDC supply.

SK-Profibus: Profibus DP interface to Siemens S5 and S7 PLCs

The safe area mounted SK-Profibus interface is used to connect an ENT-DC to a Siemens PLC with Profibus DP interface. It converts the 3964R / RK512 protocol of the TERMEX operator panels to the Siemens Profibus-DP protocol. It allows you to connect the TERMEX operator panel via RS232 as Profibus DP slaves. The interface is powered via the S7 MPI port or by a separate 24 VDC supply.


TERMEXpro: Software tool for project design, configuration and parameterization

This Windows-based software package for graphical project design is easy and intuitive to use. The consistent implementation of standardized procedures, data types, and control functions supports fast and efficient work so system integration will be on time and within budget. Project steps can be easily transferred and used in any other project. Complete information for options and accessories are shown in the datasheet.

Serviceline Information