[Change Country]   English | Deutsch
You must have cookies enabled to get the best browsing experience on our website.
Learn how to enable cookies.



Power+Motor Switching

Power and Motor Switching



Group Overview: Power+Motor Switching

By utilizing Pepperl+Fuchs' large range of Ex d switch disconnectors, Direct-On-Line (DOL) and Star-Delta motor starters,  safe operation of motors, engines and drives in hazardous areas is ensured. Enclosure materials include cast stainless steel, cast iron, and cast aluminium.

Power SwitchingPower Switching
Get to know our comprehensive range of 4 and 6 pole switch disconnectors and fused switches in Ex d approved enclosures as well as other variations (link goes to external site).
Motor StartersMotor Starters
Explore the benefits offered by our comprehensive range of Direct-On-Line and Star-Delta motor starters (link goes to external site).
Plugs and SocketsPlugs+Sockets
Ex certified heavy-duty plug and socket combinations cover a wide range of pin configurations and voltages for use in Zones 1,21,2, and 22. All units carry an ingress protection of IP67 (link goes to external site).
Installation AccessoriesInstallation Accessories
Breather drains, stopping plugs, adaptors, and reducers made from various materials complement our enclosures for hazardous areas (link goes to external site).

Serviceline Information