Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Ex d Direct Online Starter 1.1 kW DOL1.1/240

DOL1.1/240
  • Coil voltage 240V
  • Cast Iron
  • 218 mm x 150 mm x 151 mm
  • Suitable for Ex e motors
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DOL1.1/240

Electrical specifications
Contactor rating
Power1.1 kW
Current7 A (AC3)
Coil Voltage240 V
Terminal capacity2x 1-6mm² for solid cable
2x 1-4mm² for flexible cable with ferrule
Overload relay4 ... 6 A
Phases3
Functiondirect online starter
Mechanical specifications
Height218 mm
Width150 mm
Depth151 mm
Cover fixingM6 stainless steel socket cap head screws
Degree of protectionIP65
Cable entrymetric threaded
Number of cable entries1 x M20 in face A
2 x M20 in face B
all entries are fitted with Ex d sealing plugs
Material
Enclosurecast iron
Finishpainted black
Sealby grease
Massapprox. 11 kg
Mounting2 x fabricated stainless steel mounting straps
Groundinginternal & external brass grounding terminals on base and lid
Ambient conditions
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
Data for application in connection with hazardous areas
EC-Type Examination CertificateSIRA 02 ATEX 1332
Group, category, type of protection, temperature classEx-Hexagon II 2 GD
Ex d IIB T6 Gb, Ex tb IIIC T85°C Db
International approvals
IECEx approvalIECEx SIR 08.0066X
GOST-R approvalGOST-R B01008
Conformity
Degree of protectionEN 60529
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027144052
ECLASS 12.027144052
ECLASS 11.027144052
ECLASS 10.0.127144052
ECLASS 9.027144052
ECLASS 8.027144052
ECLASS 5.127370401
ETIM 9.0EC000522
ETIM 8.0EC000522
ETIM 7.0EC000522
ETIM 6.0EC000522
ETIM 5.0EC000522
UNSPSC 12.139121314

Details: DOL1.1/240

Product Documentation: DOL1.1/240

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Installation & Maintenance Manual for DOL range of Motor StartersENGPDF96 KB

Approvals: DOL1.1/240

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Sira IECEx Certificate of ConformityIECEx SIR 08.0066XALLLINK---