Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Ex d Direct Online Starter 11 kW DOL11/240/SS

DOL11/240/SS
  • Coil voltage 240V
  • Cast Stainless Steel
  • 210 mm x 185 mm x 156 mm
  • Suitable for Ex e motors
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DOL11/240/SS

Electrical specifications
Contactor rating
Power11 kW
Current25 A (AC3)
Coil Voltage240 V
Terminal capacity7 x 1.5-16mm² (1 x ground terminal)
Overload relay16 ... 24 A
Phases3
Functiondirect online starter
Mechanical specifications
Height210 mm
Width185 mm
Depth156 mm
Cover fixingM8 stainless steel socket cap head screws
Degree of protectionIP66
Cable entrymetric threaded
Number of cable entries1 x M20 in face A
2 x M20 in face B
all entries are fitted with Ex d sealing plugs
Material
Enclosurecast stainless steel
Finishpainted black
Sealone piece closed cell neoprene
Massapprox. 21 kg
Mounting2 x fabricated stainless steel mounting straps
Groundinginternal & external brass grounding terminals on base and lid
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Data for application in connection with hazardous areas
EC-Type Examination CertificateSIRA 03 ATEX 1215
Group, category, type of protection, temperature classEx-Hexagon II 2 GD
Ex d IIB T5 Gb, Ex tb IIIC T95°C ( ta ... +55°C )
International approvals
IECEx approvalIECEx SIR 08.0055
GOST-R approvalGOST-R B01008
Conformity
Degree of protectionEN 60529
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027144052
ECLASS 12.027144052
ECLASS 11.027144052
ECLASS 10.0.127144052
ECLASS 9.027144052
ECLASS 8.027144052
ECLASS 5.127370401
ETIM 9.0EC000522
ETIM 8.0EC000522
ETIM 7.0EC000522
ETIM 6.0EC000522
ETIM 5.0EC000522
UNSPSC 12.139121314

Details: DOL11/240/SS

Product Documentation: DOL11/240/SS

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Installation & Maintenance Manual for ASM130 Ex d EnclosureENGPDF124 KB