Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 415 V max. | |
Operating current | 2 A max. | |
Terminal capacity | 2.5 mm2 | |
Function | __delete_single pushbutton , with glass protection | |
Mechanical specifications | ||
Height | 117 mm | |
Width | 117 mm | |
Depth | 120 mm | |
Cover fixing | M6 stainless steel socket cap head screws | |
Degree of protection | IP66 | |
Cable entry | metric threaded | |
Number of cable entries | 1 x M20 in face A 1 x M20 in face B fitted with Ex d sealing plug |
|
Material | ||
Enclosure | cast iron | |
Glass | 2.5 mm standard | |
Finish | painted red | |
Seal | nitrile O-ring | |
Mass | approx. 4.5 kg | |
Mounting | 8 mm thru-holes | |
Grounding | internal & external brass grounding terminals on base | |
Operator flamepath | brass shaft in a brass housing | |
Ambient conditions | ||
Ambient temperature | -40 ... 50 °C (-40 ... 122 °F) / T6 / T80°C | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | SIRA 03 ATEX 1312 | |
Group, category, type of protection, temperature class | II 2 GD Ex d IIC T6 Gb, Ex tb IIIC T80 °C Db |
|
International approvals | ||
IECEx approval | IECEx SIR 08.0063 | |
GOST-R approval | GOST-R B00218 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Designation | brass nickel plated hammer and chain |
System | Classcode |
---|---|
ECLASS 13.0 | 27110509 |
ECLASS 12.0 | 27110509 |
ECLASS 11.0 | 27110509 |
ECLASS 10.0.1 | 27110509 |
ECLASS 9.0 | 27110509 |
ECLASS 8.0 | 27110509 |
ECLASS 5.1 | 27371220 |
ETIM 9.0 | EC002493 |
ETIM 8.0 | EC002493 |
ETIM 7.0 | EC002493 |
ETIM 6.0 | EC002493 |
ETIM 5.0 | EC001952 |
UNSPSC 12.1 | 39121314 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Installation & Maintenance Manual for Local Control Stations | ENG | 128 KB |