| Product Description |
| 115 V AC |
| General specifications |
| Signal type | Digital Input |
| Supply |
| Connection | terminals 14, 15 |
| Rated voltage | 103.5 ... 126 V AC , 45 ... 65 Hz |
| Rated current | 12 mA |
| Power consumption | < 1.2 W |
| Input |
| Connection | terminals 1, 4 (mass), 2, 5 (min), 3, 6 (max) |
| Control input | min./max. control system: terminals 1, 2, 3; 4, 5. 6 on/off control system: terminals 1, 3; 4, 6 |
| Response sensitivity | 1 ... 150 kΩ , adjustable via potentiometer |
| Output |
| Connection | terminals 7, 8, 9; 10, 11, 12 |
| Switching power | max. 192 W , 2000 VA |
| Output | relay |
| Contact loading | 253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load |
| Time constant for signal damping | 0.5 s, 2 s, 5 s, 10 s |
| Directive conformity |
| Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
| Low voltage | |
| Directive 2006/95/EC | EN 50178:1997 |
| Conformity |
| Insulation coordination | EN 50178:1997 |
| Electrical isolation | EN 50178:1997 |
| Electromagnetic compatibility | NE 21:2006 |
| Protection degree | IEC 60529:2001 |
| Ambient conditions |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
| Mechanical specifications |
| Protection degree | IP20 |
| Connection | screw connection, max. 2.5 mm2 |
| Mass | approx. 150 g |
| Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 in) , housing type B2 |
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |