Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Field Unit LB9510-S90-0-0-1-0-F

LB9510-S90-0-0-1-0-F
  • Standard enclosure for LB-System
  • Max. 5 slots for I/O modules (dual width only)
  • Installation in Zone 2 or safe area
  • For FOUNDATION Fieldbus H1
  • Electropolished enclosure, IP66/NEMA 4X
  • Packaged certified solution

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LB9510-S90-0-0-1-0-F

Product Description
Field Unit, Stainless Steel
General specifications
Installed componentsbackplane LB9035A
Slots
Bus coupler1
Supply1
I/O modules (single width)-
I/O modules (dual width)max. 5
Supply
Connectionscrew terminals, max. 10 mm2
Rated voltage24 V DC
Maximum safe voltage Um60 V
Redundancyno
Fieldbus connection
Fieldbus typeFOUNDATION Fieldbus H1
Connectionspring terminal, max. 2.5 mm2
Redundancyno
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Conformity
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient conditions
Ambient temperature-20 ... 40 °C (-4 ... 104 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Impact resistance7J
Mechanical specifications
Enclosure coverhinged door with captive M6 hexagon screws
Degree of protectionIP66, NEMA 4X
Cable entrypower supply (Ex e): 2 x M25
bus (Ex e): 4 x M20
field signals (Ex i): 40 x M16
Material
HousingStainless steel 1.4404 / AISI 316L
Surfaceelectropolished
Cable glandPolyamide (PA)
SealNeoprene, fire-resistant, one piece
Material thicknessenclosure body: 1.5 mm
enclosure cover: 1.5 mm
mounting plate: 2 mm
Massapprox. 10 kg , without modules
Dimensions(W x H x D)
350 x 306 x 215 mm (13.8 x 12 x 8.5 inch)
Height306 mm
Width350 mm
Depth215 mm
Mountingthru-holes Ø11 mm
Groundinggrounding bolt M10 , brass
Data for application in connection with hazardous areas
CertificatePF 16 CERT 1267 X
MarkingEx-Hexagon II 3(1/2)G Ex e nA [ia Ga/ib Gb/ic] IIC T4 Gc
Ex-Hexagon II 3(1/2)D Ex tc [ia Da/ib Db/ic] IIIC T135 °C Dc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-15:2010 , EN 60079-31:2014
International approvals
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210190
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127242692
ETIM 9.0EC000200
ETIM 8.0EC000200
ETIM 7.0EC000200
ETIM 6.0EC000200
ETIM 5.0EC000200
UNSPSC 12.139121008

Details: LB9510-S90-0-0-1-0-F

Function

This field unit is designed to meet the requirements of the most demanding industrial environmental applications.

Electropolished stainless steel 316L provides high corrosion and impact resistance at a very wide temperature range. The integrated rain channel prevents standing water from damaging the one-piece seal.

It is equipped with plug-in slots for 5 dual width I/O modules.

Any I/O module can be inserted into any slot, enabling a mixture of I/O types in one field unit.

Product Documentation: LB9510-S90-0-0-1-0-F

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF137 KB
Manuals
ManualENGPDF5367 KB

Design / Simulation: LB9510-S90-0-0-1-0-F

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ501 KB
EPLAN macros LB-System / EPLAN-Makros LB-SystemALLZIP65808 KB

Approvals: LB9510-S90-0-0-1-0-F

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
DNV MarineTAA0000034ALLPDF110 KB
PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.