Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Adapters


Narrow down search result list

Product Selector Tool Results: 6 Product(s)

Location

Supply

Housing Material

Temperature range

Antenna

Hazardous Area Certification

Radio license


Choose your product


Product
Installation in Zone 1, 21, Installation in Class I, II, Division 1, Installation in Class III, Ex d housing for Ex d field devices, Cast aluminum housing, Loop powered, Direct mounting on HART or 4 mA ... 20 mA field device, Encapsulated antenna, Up to 8 field devices in multidrop
Cast aluminum housing, Loop powered, Direct mounting on HART or 4 mA ... 20 mA field device, Encapsulated antenna, Up to 8 field devices in multidrop
Installation in Zone 0, 20, Installation in Class I, II, Division 1, Installation in Class III, Installation in Class I, Division 2, Ex i circuits for Ex i field devices, Cast aluminum housing, Loop powered, Direct mounting on HART or 4 mA ... 20 mA field device, Encapsulated antenna, Up to 8 field devices in multidrop
1-channel, Installation in Zone 1, Zone 21, and Class I Div. 1, WirelessHART Adapter, Cast aluminum housing, Battery operated, Also supplies field device, Input 2-wire HART transmitters and 2-wire HART current sources, Output WirelessHART wireless interface, Direct mounting on HART or 4 mA ... 20 mA field device, Rotatable antenna
1-channel, WirelessHART Adapter, Battery operated, Also supplies field device, Input 2-wire HART transmitters and 2-wire HART current sources, Output WirelessHART wireless interface, Direct mounting on HART or 4 mA ... 20 mA field device, Rotatable antenna
1-channel, Installation in Zone 1, WirelessHART Adapter, Battery operated, Also supplies field device, Input 2-wire HART transmitters and 2-wire HART current sources, Output WirelessHART wireless interface, Direct mounting on HART or 4 mA ... 20 mA field device, Rotatable antenna
WirelessHART Adapter BULLET

WirelessHART Adapter "BULLET"

The BULLET is the only WirelessHART adapter on the market in an Ex d housing. Simply connect the BULLET to your field device and enable efficient, wireless signal transmission.