Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Y distributor, M12 connector on M12 socket/socket |
General specifications | ||
---|---|---|
Number of pins | 3 | |
Coding | A | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Connection 2 | socket | |
Construction type 2 | straight | |
Threading 2 | M12 | |
Connection 3 | plug | |
Construction type 3 | straight | |
Threading 3 | M12 | |
Mechanical specifications | ||
Connection | 1 x M12 connector 1 x M12 socket / 1 x M12 socket |
|
Mass | 22 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27440106 |
ECLASS 12.0 | 27440106 |
ECLASS 11.0 | 27440106 |
ECLASS 10.0.1 | 27440106 |
ECLASS 9.0 | 27440106 |
ECLASS 8.0 | 27440312 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003558 |
ETIM 8.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 6.0 | EC002925 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |