Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Y connecting cable, M12 to 2 x M8, 3-pin, PUR cable |
General specifications | ||
---|---|---|
Number of pins | 3 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M8 | |
Connection 2 | socket | |
Construction type 2 | straight | |
Threading 2 | M8 | |
Connection 3 | plug | |
Construction type 3 | straight | |
Threading 3 | M12 | |
Electrical specifications | ||
Operating voltage | max. 60 V DC | |
Operating current | max. 4 A | |
Volume resistance | < 5 mΩ | |
Ambient conditions | ||
Ambient temperature | -5 ... 80 °C (23 ... 176 °F) active -25 ... 80 °C (-13 ... 176 °F) static |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP65 / IP68 / IP69K | |
Connection | 1 x M12 connector, straight 2 x M8 socket, straight |
|
Material | ||
Contacts | CuSn | |
Contact surface | Ni/Au | |
Connector | TPU | |
Body | TPU, black | |
Cable | PUR | |
Slotted nut | Zinc diecast, nickel-plated | |
Sleeve connector | Zinc diecast, nickel-plated | |
Cable | ||
Sheath diameter | ∅ 4.4 mm | |
Color | dark grey (RAL 7021) | |
Cores | 3 x 0.25 mm2 | |
Length | 0.3 m | |
Mass | 25 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27440106 |
ECLASS 12.0 | 27440106 |
ECLASS 11.0 | 27440112 |
ECLASS 10.0.1 | 27440112 |
ECLASS 9.0 | 27440106 |
ECLASS 8.0 | 27440312 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |